您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 70952 steel form A - Locking plates for groove nuts according to DIN 70852, form A
Engel Verbindungselemente
Backup plates for locknuts
Powered by
CAD模型選擇
{engel/sicherungsbleche_fuer_nutmuttern/din_70952_a.prj},{NB=ENGEL DIN 70952-St A 28},{IDNR=63993},{FORM=A},{D1=28},{EAN=4042666639930},{DINGEW=0.00000},{GEWEH=1000},{ZOLLNR=73182900900},{ZA=von +0.5 bis +0.35},{A=1.000},{B1=6.000},{B2=7.000},{C=5.000},{D2=36.000},{E=23.000},{D3=40.000},{D4=43.000},{F=26.900},{G=7.000},{H=5.000},{K=1.500},{R=0.300},{T=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D1
Nominal size
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
A
Width
[mm]
B1
Width h11
[mm]
B2
Width h11
[mm]
C
Width
[mm]
D2
Diameter
[mm]
E
Height
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
F
Height
[mm]
G
Width C11
[mm]
H
Distance
[mm]
K
Width +0.1 - 0
[mm]
R
Radius
[mm]
T
Width
[mm]
ENGEL DIN 70952-St A 10
35802
DIN 70952-St A 10
10
4042666358022
1.350
1.35000
1000
73182900900
0.750
4.000
4.000
3.000
16.000
11.000
19.000
21.000
8.900
4.000
3.000
1.200
0.300
5.000
ENGEL DIN 70952-St A 12
78113
DIN 70952-St A 12
12
4042666781134
1.480
1.48000
1000
73182900900
0.750
4.000
4.000
3.000
18.000
12.000
21.000
23.000
10.900
4.000
3.000
1.200
0.300
6.000
ENGEL DIN 70952-St A 14
78114
DIN 70952-St A 14
14
4042666781141
2.020
2.02000
1000
73182900900
0.750
4.000
5.000
3.000
20.000
13.000
23.000
25.000
12.900
5.000
3.000
1.200
0.300
6.000
ENGEL DIN 70952-St A 16
52680
DIN 70952-St A 16
16
4042666526803
2.850
2.85000
1000
73182900900
1.000
5.000
5.000
3.000
23.000
14.500
26.000
29.000
14.900
5.000
3.000
1.200
0.300
6.000
ENGEL DIN 70952-St A 18
78115
DIN 70952-St A 18
18
4042666781158
3.600
3.60000
1000
73182900900
1.000
5.000
5.000
4.000
25.000
16.500
28.000
31.000
16.900
5.000
4.000
1.200
0.300
6.000
ENGEL DIN 70952-St A 20
35803
DIN 70952-St A 20
20
4042666358039
3.460
3.46000
1000
73182900900
1.000
5.000
5.000
4.000
27.000
17.500
30.000
33.000
18.900
5.000
4.000
1.200
0.300
6.000
ENGEL DIN 70952-St A 22
35804
DIN 70952-St A 22
22
4042666358046
3.210
3.21000
1000
73182900900
1.000
6.000
6.000
4.000
30.000
19.000
34.000
37.000
20.900
6.000
4.000
1.200
0.300
8.000
ENGEL DIN 70952-St A 24
54575
DIN 70952-St A 24
24
4042666545750
4.600
4.60000
1000
73182900900
1.000
6.000
6.000
4.000
32.000
20.000
36.000
39.000
22.900
6.000
4.000
1.200
0.300
8.000
ENGEL DIN 70952-St A 26
53360
DIN 70952-St A 26
26
4042666533603
5.150
5.15000
1000
73182900900
1.000
6.000
6.000
5.000
34.000
22.000
38.000
41.000
24.900
6.000
5.000
1.200
0.300
8.000
ENGEL DIN 70952-St A 28
63993
DIN 70952-St A 28
28
4042666639930
0.000
0.00000
1000
73182900900
1.000
6.000
7.000
5.000
36.000
23.000
40.000
43.000
26.900
7.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 30
76648
DIN 70952-St A 30
30
4042666766483
18.000
18.00000
1000
73182900900
1.200
6.000
7.000
5.000
38.000
24.000
42.000
45.000
28.900
7.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 32
35805
DIN 70952-St A 32
32
4042666358053
6.250
6.25000
1000
73182900900
1.200
6.000
7.000
5.000
41.000
25.500
45.000
49.000
30.900
7.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 35
70100
DIN 70952-St A 35
35
4042666701002
6.900
6.90000
1000
73182900900
1.200
6.000
7.000
5.000
43.000
26.500
47.000
51.000
33.900
7.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 40
35806
DIN 70952-St A 40
40
4042666358060
20.000
20.00000
1000
73182900900
1.200
6.000
8.000
5.000
49.000
29.500
53.000
57.000
38.600
8.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 42
75843
DIN 70952-St A 42
42
4042666758433
8.400
8.40000
1000
73182900900
1.200
7.000
8.000
5.000
52.000
31.000
57.000
61.000
40.600
8.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 48
35807
DIN 70952-St A 48
48
4042666358077
10.000
10.00000
1000
73182900900
1.200
7.000
8.000
5.000
57.000
33.500
62.000
66.000
46.700
8.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 50
35808
DIN 70952-St A 50
50
4042666358084
9.000
9.00000
1000
73182900900
1.200
7.000
8.000
5.000
60.000
35.000
65.000
69.000
48.700
8.000
5.000
1.500
0.300
8.000
ENGEL DIN 70952-St A 52
35809
DIN 70952-St A 52
52
4042666358091
12.200
12.20000
1000
73182900900
1.200
7.000
8.000
6.000
62.000
37.000
67.000
71.000
50.700
8.000
6.000
1.500
0.500
8.000
ENGEL DIN 70952-St A 55
35810
DIN 70952-St A 55
55
4042666358107
14.600
14.60000
1000
73182900900
1.200
7.000
10.000
6.000
67.000
39.500
72.000
76.000
53.700
10.000
6.000
1.500
0.500
8.000
ENGEL DIN 70952-St A 60
35811
DIN 70952-St A 60
60
4042666358114
15.600
15.60000
1000
73182900900
1.500
10.000
10.000
6.000
71.000
41.500
76.000
81.000
58.700
10.000
6.000
2.000
0.500
9.000
ENGEL DIN 70952-St A 90
35812
DIN 70952-St A 90
90
4042666358121
30.600
30.60000
1000
73182900900
1.500
10.000
10.000
7.000
103.000
58.500
108.000
113.000
88.200
10.000
7.000
2.000
0.500
10.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處