您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6915 10 - Hexagon nuts with large widths across flats
Engel Verbindungselemente
Hexagon nuts for HV connections, with large widths across flats
Powered by
CAD模型選擇
{engel/sechskantmuttern_hv_vb/din_6915.prj},{NB=ENGEL DIN 6915-10 M20 feuerverzinkt},{IDNR=29844},{OBERFLAECHE=feuerverzinkt},{D=20},{P=2.500},{EAN=4042666298441},{DINGEW=73.90000},{GEWEH=1000},{ZOLLNR=73181699990},{D2=30.000},{E=35.030},{M=16.000},{S=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
ENGEL DIN 6915-10 M12 feu...
29840
DIN 6915-10 M12
hot-dip galvanised
12
10.106
1.750
4042666298403
23.300
23.30000
1000
73181691990
20.000
23.910
10.000
22.000
ENGEL DIN 6915-10 M16 feu...
29842
DIN 6915-10 M16
hot-dip galvanised
16
13.835
2.000
4042666298427
44.800
44.80000
1000
73181699990
25.000
29.560
13.000
27.000
ENGEL DIN 6915-10 M20 feu...
29844
DIN 6915-10 M20
hot-dip galvanised
20
17.294
2.500
4042666298441
73.900
73.90000
1000
73181699990
30.000
35.030
16.000
32.000
ENGEL DIN 6915-10 M22 feu...
29846
DIN 6915-10 M22
hot-dip galvanised
22
19.294
2.500
4042666298465
104.000
104.00000
1000
73181699990
34.000
39.550
18.000
36.000
ENGEL DIN 6915-10 M24 feu...
29848
DIN 6915-10 M24
hot-dip galvanised
24
20.752
3.000
4042666298489
155.000
155.00000
1000
73181699990
39.000
45.200
19.000
41.000
ENGEL DIN 6915-10 M30 feu...
29852
DIN 6915-10 M30
hot-dip galvanised
30
26.211
3.500
4042666298526
300.000
300.00000
1000
73181699990
47.500
55.370
24.000
50.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處