您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6914 10.9 - Hexagon screws with large widths across flats
Engel Verbindungselemente
Hex bolts for HV connections with large widths across flats
Powered by
CAD模型選擇
{engel/sechskantschrauben_hv_vb/din_6914.prj},{NB=ENGEL DIN 6914-10.9 M22x95 feuerverzinkt},{IDNR=29748},{D=22},{P=2.500},{L=95},{EAN=4042666297482},{DINGEW=378.00000},{GEWEH=1000},{ZOLLNR=73181589980},{BX1=32.000},{BX2=34.000},{C=0.800},{DW=34.000},{E=39.550},{K=14.000},{R=1.500},{S=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX1
Thread length
[mm]
BX2
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
C
Height of plate lug (or thickness of the flange or collar) max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
ENGEL DIN 6914-10.9 M12x3...
29650
DIN 6914-10.9 M12x30
hot-dip galvanised
12
9.853
1.750
30
4042666296508
48.000
48.00000
1000
73181589980
21.000
21.000
23.000
3.750
9.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x3...
29652
DIN 6914-10.9 M12x35
hot-dip galvanised
12
9.853
1.750
35
4042666296522
52.000
52.00000
1000
73181589980
21.000
21.000
23.000
8.750
14.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x4...
29654
DIN 6914-10.9 M12x40
hot-dip galvanised
12
9.853
1.750
40
4042666296546
56.000
56.00000
1000
73181589980
21.000
21.000
23.000
13.750
19.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x4...
29656
DIN 6914-10.9 M12x45
hot-dip galvanised
12
9.853
1.750
45
4042666296560
59.000
59.00000
1000
73181589980
23.000
21.000
23.000
16.750
22.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x5...
29658
DIN 6914-10.9 M12x50
hot-dip galvanised
12
9.853
1.750
50
4042666296584
64.000
64.00000
1000
73181589980
23.000
21.000
23.000
21.750
27.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x5...
29659
DIN 6914-10.9 M12x55
hot-dip galvanised
12
9.853
1.750
55
4042666296591
68.000
68.00000
1000
73181589980
23.000
21.000
23.000
26.750
32.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x6...
29660
DIN 6914-10.9 M12x60
hot-dip galvanised
12
9.853
1.750
60
4042666296607
72.000
72.00000
1000
73181589980
23.000
21.000
23.000
31.750
37.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x6...
29661
DIN 6914-10.9 M12x65
hot-dip galvanised
12
9.853
1.750
65
4042666296614
77.000
77.00000
1000
73181589980
23.000
21.000
23.000
36.750
42.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x7...
29662
DIN 6914-10.9 M12x70
hot-dip galvanised
12
9.853
1.750
70
4042666296621
81.000
81.00000
1000
73181589980
23.000
21.000
23.000
41.750
47.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x7...
29663
DIN 6914-10.9 M12x75
hot-dip galvanised
12
9.853
1.750
75
4042666296638
86.000
86.00000
1000
73181589980
23.000
21.000
23.000
46.750
52.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x8...
29664
DIN 6914-10.9 M12x80
hot-dip galvanised
12
9.853
1.750
80
4042666296645
90.000
90.00000
1000
73181589980
23.000
21.000
23.000
51.750
57.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x8...
29665
DIN 6914-10.9 M12x85
hot-dip galvanised
12
9.853
1.750
85
4042666296652
94.500
94.50000
1000
73181589980
23.000
21.000
23.000
56.750
62.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x9...
29666
DIN 6914-10.9 M12x90
hot-dip galvanised
12
9.853
1.750
90
4042666296669
99.000
99.00000
1000
73181589980
23.000
21.000
23.000
61.750
67.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x1...
29667
DIN 6914-10.9 M12x100
hot-dip galvanised
12
9.853
1.750
100
4042666296676
109.000
109.00000
1000
73181589980
23.000
21.000
23.000
71.750
77.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x1...
29668
DIN 6914-10.9 M12x110
hot-dip galvanised
12
9.853
1.750
110
4042666296683
119.000
119.00000
1000
73181589980
23.000
21.000
23.000
81.750
87.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M12x1...
62768
DIN 6914-10.9 M12x120
hot-dip galvanised
12
9.853
1.750
120
4042666627685
122.600
122.60000
1000
73181589980
23.000
21.000
23.000
91.750
97.000
0.600
20.000
23.910
8.000
1.200
22.000
ENGEL DIN 6914-10.9 M16x3...
29671
DIN 6914-10.9 M16x35
hot-dip galvanised
16
13.546
2.000
35
4042666296713
97.000
97.00000
1000
73181589980
26.000
26.000
28.000
3.000
9.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x4...
29673
DIN 6914-10.9 M16x40
hot-dip galvanised
16
13.546
2.000
40
4042666296737
105.000
105.00000
1000
73181589980
26.000
26.000
28.000
8.000
14.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x4...
29675
DIN 6914-10.9 M16x45
hot-dip galvanised
16
13.546
2.000
45
4042666296751
113.000
113.00000
1000
73181589980
26.000
26.000
28.000
13.000
19.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x5...
29677
DIN 6914-10.9 M16x50
hot-dip galvanised
16
13.546
2.000
50
4042666296775
121.000
121.00000
1000
73181589980
26.000
26.000
28.000
18.000
24.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x5...
29678
DIN 6914-10.9 M16x55
hot-dip galvanised
16
13.546
2.000
55
4042666296782
129.000
129.00000
1000
73181589980
26.000
26.000
28.000
23.000
29.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x6...
29680
DIN 6914-10.9 M16x60
hot-dip galvanised
16
13.546
2.000
60
4042666296805
137.000
137.00000
1000
73181589980
26.000
26.000
28.000
28.000
34.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x6...
29681
DIN 6914-10.9 M16x65
hot-dip galvanised
16
13.546
2.000
65
4042666296812
145.000
145.00000
1000
73181589980
26.000
26.000
28.000
33.000
39.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x7...
29682
DIN 6914-10.9 M16x70
hot-dip galvanised
16
13.546
2.000
70
4042666296829
153.000
153.00000
1000
73181589980
26.000
26.000
28.000
38.000
44.000
0.600
25.000
29.560
10.000
1.200
27.000
ENGEL DIN 6914-10.9 M16x7...
29683
DIN 6914-10.9 M16x75
hot-dip galvanised
16
13.546
2.000
75
4042666296836
157.000
157.00000
1000
73181589980
28.000
26.000
28.000
41.000
47.000
0.600
25.000
29.560
10.000
1.200
27.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處