您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6911 steel - Hexagon socket screw keys with pilot
Engel Verbindungselemente
Hexagon wrenchs with pin guide
Powered by
CAD模型選擇
{engel/sechskant_stiftsch_m_z/din_6911.prj},{NB=ENGEL DIN 6911-St SW 6},{IDNR=29114},{S=6},{EAN=4042666291145},{DINGEW=30.00000},{GEWEH=1000},{ZOLLNR=82041100000},{E=6.81},{L1=90},{L2=32},{L3=2.6},{D=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
S
Width accross flats
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
E
Width across corners max.
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length h12
[mm]
D
c11
[mm]
R
Radius
[mm]
ENGEL DIN 6911-St SW 3
29111
DIN 6911-St SW 3
3
4042666291114
9.000
9.00000
1000
82041100000
3.39
63
20
1.2
2.0
3
ENGEL DIN 6911-St SW 4
29112
DIN 6911-St SW 4
4
4042666291121
11.000
11.00000
1000
82041100000
4.53
70
25
1.3
2.5
4
ENGEL DIN 6911-St SW 5
29113
DIN 6911-St SW 5
5
4042666291138
19.000
19.00000
1000
82041100000
5.67
80
28
1.6
3.0
5
ENGEL DIN 6911-St SW 6
29114
DIN 6911-St SW 6
6
4042666291145
30.000
30.00000
1000
82041100000
6.81
90
32
2.6
4.0
6
ENGEL DIN 6911-St SW 8
29116
DIN 6911-St SW 8
8
4042666291169
60.000
60.00000
1000
82041100000
9.09
100
36
2.8
5.0
8
ENGEL DIN 6911-St SW 10
29118
DIN 6911-St SW 10
10
4042666291183
105.000
105.00000
1000
82041100000
11.37
112
40
3.2
6.0
10
ENGEL DIN 6911-St SW 12
29119
DIN 6911-St SW 12
12
4042666291190
170.000
170.00000
1000
82041100000
13.65
125
45
3.5
7.0
12
ENGEL DIN 6911-St SW 14
29120
DIN 6911-St SW 14
14
4042666291206
266.000
266.00000
1000
82041100000
15.93
140
56
3.6
8.0
14
ENGEL DIN 6911-St SW 17
29121
DIN 6911-St SW 17
17
4042666291213
444.000
444.00000
1000
82041100000
19.35
160
63
4.5
10.0
17
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處