歡迎
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
歡迎
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
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 662 CU - Filister rivets, nominal diameter 1.6 to 6 mm
Engel Verbindungselemente
Head rivets
Powered by
CAD模型選擇
{engel/linsenniete/din_662_cu.prj},{NB=ENGEL DIN 662-Cu 3x6},{IDNR=10103},{FORMVIS=Niet offen},{D=3.0},{L=6},{BEZ1=Linsenniet Nr. 6},{EAN=4042666101031},{DINGEW=0.53800},{GEWEH=1000},{ZOLLNR=74152900000},{DK=6.000},{D1=2.870},{E=1.500},{K=1.500},{R=5.000},{W=1.000},{D7=3.100},{D8=5.200},{KA=1.800},{R1=2.800},{KB=1.300},{T1=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
BEZ1
Long description
ⁿ/ₐ
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DK
Head diameter
[mm]
D1
Shank diameter min.
[mm]
E
Length max.
[mm]
K
Head height ~
[mm]
R
Radius ~
[mm]
W
Distance ~
[mm]
ENGEL DIN 662-Cu 1.6x3
108874
DIN 662-Cu 1.6x3
1.6
3
Filister rivet No 1
4042666757122
0.000
0.00000
1000
74152900000
3.200
1.520
0.800
0.900
2.800
0.600
ENGEL DIN 662-Cu 2x4
108875
DIN 662-Cu 2x4
2.0
4
Filister rivet No 2
4042666757139
0.140
0.14000
1000
74152900000
4.000
1.870
1.000
1.000
3.300
0.700
ENGEL DIN 662-Cu 2.5x5
10100
DIN 662-Cu 2.5x5
2.5
5
Filister rivet No 4
4042666101000
0.334
0.33400
1000
74152900000
5.000
2.370
1.250
1.200
4.200
0.800
ENGEL DIN 662-Cu 3x6
10103
DIN 662-Cu 3x6
3.0
6
Filister rivet No 6
4042666101031
0.538
0.53800
1000
74152900000
6.000
2.870
1.500
1.500
5.000
1.000
ENGEL DIN 662-Cu 3.5x8
10104
DIN 662-Cu 3.5x8
3.5
8
Filister rivets
4042666101048
0.680
0.68000
1000
74152900000
7.000
3.370
1.750
1.800
6.000
1.200
ENGEL DIN 662-Cu 4x8
72199
DIN 662-Cu 4x8
4.0
8
4042666721994
1.400
1.40000
1000
74152900000
8.000
3.870
2.000
2.100
6.500
1.400
ENGEL DIN 662-Cu 5x12
10109
DIN 662-Cu 5x12
5.0
12
Filister rivet No 12
4042666101093
2.919
2.91900
1000
74152900000
10.000
4.820
2.500
2.500
8.200
1.700
ENGEL DIN 662-Cu 6x16
10110
DIN 662-Cu 6x16
6.0
16
Filister rivet No 16
4042666101109
5.493
5.49300
1000
74152900000
12.000
5.820
3.000
3.000
10.000
2.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處