您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 465 steel - Slotted knurled thumb screws
Engel Verbindungselemente
Thumbscrews, high form, with slot
Powered by
CAD模型選擇
{engel/raendelschrauben_h_f_mit_schlitz/din_465.prj},{NB=ENGEL DIN 465-St M6x12},{IDNR=108515},{D=6.0},{P=1.000},{L=12.0},{EAN=4042666804505},{DINGEW=27.70000},{GEWEH=1000},{ZOLLNR=73181590980},{FORM=1.000},{BX=18.000},{X=2.500},{G1=2.100},{G2=3.500},{C=0.500},{DK=24.000},{DS=12.000},{H=15.000},{K=5.000},{N=1.600},{R=1.000},{T=4.300},{RA=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
BX
Thread length
[mm]
X
Thread rudiment
[mm]
G1
Undercut
[mm]
G2
Undercut
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
H
Head height
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature max.
[mm]
RA
Radius/head of thread
[mm]
ENGEL DIN 465-St M3x6
108502
DIN 465-St M3x6
3.0
2.387
0.500
6.0
4042666804376
3.450
3.45000
1000
73181590980
4.250
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M3x8
108503
DIN 465-St M3x8
3.0
2.387
0.500
8.0
4042666804383
3.540
3.54000
1000
73181590980
6.250
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M3x10
108504
DIN 465-St M3x10
3.0
2.387
0.500
10.0
4042666804390
3.630
3.63000
1000
73181590980
8.250
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M3x12
108505
DIN 465-St M3x12
3.0
2.387
0.500
12.0
4042666804406
3.720
3.72000
1000
73181590980
10.250
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M3x16
108506
DIN 465-St M3x16
3.0
2.387
0.500
16.0
4042666804413
3.920
3.92000
1000
73181590980
9.000
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M3x20
108507
DIN 465-St M3x20
3.0
2.387
0.500
20.0
4042666804420
0.000
0.00000
1000
73181590980
9.000
9.000
1.250
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
ENGEL DIN 465-St M4x8
108508
DIN 465-St M4x8
4.0
3.141
0.700
8.0
4042666804437
8.240
8.24000
1000
73181590980
5.550
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M4x10
6103
DIN 465-St M4x10
4.0
3.141
0.700
10.0
4042666061038
7.840
7.84000
1000
73181590980
7.550
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M4x12
6104
DIN 465-St M4x12
4.0
3.141
0.700
12.0
4042666061045
8.560
8.56000
1000
73181590980
9.550
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
1.000
2.700
0.400
ENGEL DIN 465-St M4x16
6105
DIN 465-St M4x16
4.0
3.141
0.700
16.0
4042666061052
8.300
8.30000
1000
73181590980
13.550
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M4x20
59299
DIN 465-St M4x20
4.0
3.141
0.700
20.0
4042666592990
10.300
10.30000
1000
73181590980
12.000
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M4x25
108509
DIN 465-St M4x25
4.0
3.141
0.700
25.0
4042666804444
0.000
0.00000
1000
73181590980
12.000
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M4x30
108510
DIN 465-St M4x30
4.0
3.141
0.700
30.0
4042666804451
0.000
0.00000
1000
73181590980
12.000
12.000
1.750
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
ENGEL DIN 465-St M5x8
108511
DIN 465-St M5x8
5.0
4.019
0.800
8.0
4042666804468
14.900
14.90000
1000
73181590980
5.200
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x10
6106
DIN 465-St M5x10
5.0
4.019
0.800
10.0
4042666061069
12.800
12.80000
1000
73181590980
7.200
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x12
6107
DIN 465-St M5x12
5.0
4.019
0.800
12.0
4042666061076
15.400
15.40000
1000
73181590980
9.200
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x16
6108
DIN 465-St M5x16
5.0
4.019
0.800
16.0
4042666061083
0.000
0.00000
1000
73181590980
13.200
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x20
6109
DIN 465-St M5x20
5.0
4.019
0.800
20.0
4042666061090
16.600
16.60000
1000
73181590980
15.000
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x25
108512
DIN 465-St M5x25
5.0
4.019
0.800
25.0
4042666804475
0.000
0.00000
1000
73181590980
15.000
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M5x30
108513
DIN 465-St M5x30
5.0
4.019
0.800
30.0
4042666804482
0.000
0.00000
1000
73181590980
15.000
15.000
2.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
ENGEL DIN 465-St M6x10
108514
DIN 465-St M6x10
6.0
4.773
1.000
10.0
4042666804499
27.400
27.40000
1000
73181590980
6.500
18.000
2.500
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
ENGEL DIN 465-St M6x12
108515
DIN 465-St M6x12
6.0
4.773
1.000
12.0
4042666804505
27.700
27.70000
1000
73181590980
8.500
18.000
2.500
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
ENGEL DIN 465-St M6x16
6110
DIN 465-St M6x16
6.0
4.773
1.000
16.0
4042666061106
28.400
28.40000
1000
73181590980
12.500
18.000
2.500
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
ENGEL DIN 465-St M6x20
6112
DIN 465-St M6x20
6.0
4.773
1.000
20.0
4042666061120
29.000
29.00000
1000
73181590980
16.500
18.000
2.500
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
ENGEL DIN 465-St M6x25
64469
DIN 465-St M6x25
6.0
4.773
1.000
25.0
4042666644699
36.500
36.50000
1000
73181590980
18.000
18.000
2.500
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處