您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 1816 5 W - Round nuts with set pin holes inside
Engel Verbindungselemente
Cross hole nuts
Powered by
CAD模型選擇
{engel/kreuzlochmuttern/din_1816.prj},{NB=ENGEL DIN 1816-5 M40x1.5 w},{IDNR=27163},{GEW1=M40x1.5},{D=40},{P=1.500},{EAN=4042666271635},{DINGEW=162.00000},{GEWEH=1000},{ZOLLNR=73181900900},{D2=62.000},{DW=54.000},{D4=6.000},{M=12.000},{T=8.000},{Z=0.500},{LZ=4}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Outer diameter h11
[mm]
DW
Diameter of the bearing face
[mm]
D4
Diameter transverse-drill H11
[mm]
M
Overall height h14
[mm]
T
Hole depth
[mm]
Z
Height of break
[mm]
LZ
Number of holes
ⁿ/ₐ
ENGEL DIN 1816-5 M8x1 w
27146
DIN 1816-5 M8x1 w
untempered and unrefined
8
6.917
1.000
4042666271468
9.500
9.50000
1000
73181900900
20.000
16.000
2.500
5.000
4.500
0.500
4
ENGEL DIN 1816-5 M10x1 w
27147
DIN 1816-5 M10x1 w
untempered and unrefined
10
8.917
1.000
4042666271475
18.100
18.10000
1000
73181900900
25.000
20.000
3.000
6.000
4.500
0.500
4
ENGEL DIN 1816-5 M12x1.5 ...
27148
DIN 1816-5 M12x1.5 w
untempered and unrefined
12
10.376
1.500
4042666271482
21.700
21.70000
1000
73181900900
28.000
23.000
3.000
6.000
5.000
0.500
4
ENGEL DIN 1816-5 M16x1.5 ...
27149
DIN 1816-5 M16x1.5 w
untempered and unrefined
16
14.376
1.500
4042666271499
31.200
31.20000
1000
73181900900
32.000
27.000
4.000
7.000
6.000
0.500
4
ENGEL DIN 1816-5 M18x1.5 ...
27150
DIN 1816-5 M18x1.5 w
untempered and unrefined
18
16.376
1.500
4042666271505
39.200
39.20000
1000
73181900900
34.000
28.000
4.000
8.000
6.000
0.500
4
ENGEL DIN 1816-5 M20x1.5 ...
27151
DIN 1816-5 M20x1.5 w
untempered and unrefined
20
18.376
1.500
4042666271512
42.500
42.50000
1000
73181900900
36.000
30.000
4.000
8.000
6.000
0.500
4
ENGEL DIN 1816-5 M22x1.5 ...
27153
DIN 1816-5 M22x1.5 w
untempered and unrefined
22
20.376
1.500
4042666271536
60.500
60.50000
1000
73181900900
40.000
34.000
4.000
9.000
6.000
0.500
4
ENGEL DIN 1816-5 M24x1.5 ...
27154
DIN 1816-5 M24x1.5 w
untempered and unrefined
24
22.376
1.500
4042666271543
64.500
64.50000
1000
73181900900
42.000
36.000
4.000
9.000
6.000
0.500
4
ENGEL DIN 1816-5 M26x1.5 ...
27155
DIN 1816-5 M26x1.5 w
untempered and unrefined
26
24.376
1.500
4042666271550
81.000
81.00000
1000
73181900900
45.000
38.000
5.000
10.000
6.000
0.500
4
ENGEL DIN 1816-5 M28x1.5 ...
27156
DIN 1816-5 M28x1.5 w
untempered and unrefined
28
26.376
1.500
4042666271567
103.000
103.00000
1000
73181900900
50.000
43.000
5.000
10.000
7.000
0.500
4
ENGEL DIN 1816-5 M30x1.5 ...
27157
DIN 1816-5 M30x1.5 w
untempered and unrefined
30
28.376
1.500
4042666271574
95.500
95.50000
1000
73181900900
50.000
43.000
5.000
11.000
7.000
0.500
4
ENGEL DIN 1816-5 M32x1.5 ...
27158
DIN 1816-5 M32x1.5 w
untempered and unrefined
32
30.376
1.500
4042666271581
111.000
111.00000
1000
73181900900
52.000
45.000
5.000
11.000
7.000
0.500
4
ENGEL DIN 1816-5 M35x1.5 ...
27159
DIN 1816-5 M35x1.5 w
untempered and unrefined
35
33.376
1.500
4042666271598
120.000
120.00000
1000
73181900900
55.000
48.000
5.000
11.000
7.000
0.500
4
ENGEL DIN 1816-5 M40x1.5 ...
27163
DIN 1816-5 M40x1.5 w
untempered and unrefined
40
38.376
1.500
4042666271635
162.000
162.00000
1000
73181900900
62.000
54.000
6.000
12.000
8.000
0.500
4
ENGEL DIN 1816-5 M42x1.5 ...
27164
DIN 1816-5 M42x1.5 w
untempered and unrefined
42
40.376
1.500
4042666271642
150.000
150.00000
1000
73181900900
62.000
54.000
6.000
12.000
8.000
0.500
4
ENGEL DIN 1816-5 M45x1.5 ...
27165
DIN 1816-5 M45x1.5 w
untempered and unrefined
45
43.376
1.500
4042666271659
185.000
185.00000
1000
73181900900
68.000
60.000
6.000
12.000
8.000
0.500
6
ENGEL DIN 1816-5 M48x1.5 ...
27167
DIN 1816-5 M48x1.5 w
untempered and unrefined
48
46.376
1.500
4042666271673
256.000
256.00000
1000
73181900900
75.000
67.000
6.000
13.000
10.000
0.500
6
ENGEL DIN 1816-5 M50x1.5 ...
27168
DIN 1816-5 M50x1.5 w
untempered and unrefined
50
48.376
1.500
4042666271680
241.000
241.00000
1000
73181900900
75.000
67.000
6.000
13.000
10.000
0.500
6
ENGEL DIN 1816-5 M52x1.5 ...
27169
DIN 1816-5 M52x1.5 w
untempered and unrefined
52
50.376
1.500
4042666271697
286.000
286.00000
1000
73181900900
80.000
70.000
6.000
13.000
10.000
0.500
6
ENGEL DIN 1816-5 M55x1.5 ...
54082
DIN 1816-5 M55x1.5 w
untempered and unrefined
55
53.376
1.500
4042666540823
0.000
0.00000
1000
73181900900
80.000
70.000
6.000
13.000
10.000
0.500
6
ENGEL DIN 1816-5 M60x1.5 ...
27170
DIN 1816-5 M60x1.5 w
untempered and unrefined
60
58.376
1.500
4042666271703
351.000
351.00000
1000
73181900900
90.000
80.000
6.000
13.000
10.000
0.500
6
ENGEL DIN 1816-5 M65x1.5 ...
47805
DIN 1816-5 M65x1.5 w
untempered and unrefined
65
63.376
1.500
4042666478058
400.000
400.00000
1000
73181900900
95.000
85.000
8.000
14.000
12.000
0.500
6
ENGEL DIN 1816-5 M70x1.5 ...
27171
DIN 1816-5 M70x1.5 w
untempered and unrefined
70
68.376
1.500
4042666271710
415.000
415.00000
1000
73181900900
100.000
90.000
8.000
14.000
12.000
0.500
6
ENGEL DIN 1816-5 M72x1.5 ...
27173
DIN 1816-5 M72x1.5 w
untempered and unrefined
72
70.376
1.500
4042666271734
574.000
574.00000
1000
73181900900
110.000
100.000
8.000
14.000
12.000
0.500
6
ENGEL DIN 1816-5 M80x2 w
27174
DIN 1816-5 M80x2 w
untempered and unrefined
80
77.835
2.000
4042666271741
575.000
575.00000
1000
73181900900
115.000
105.000
8.000
16.000
12.000
1.000
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處