您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 11014 4.6 MU - Countersunk screws with two noses and hexagon nut
Engel Verbindungselemente
Countersunk screws with two noses
Powered by
CAD模型選擇
{engel/senkschrauben_mit_2_nasen/din_11014_asmtab.prj},{NB=ENGEL DIN 11014-4.6 M12x30 Mu},{IDNR=35717},{D=12},{P=1.750},{L=30},{EAN=4042666357179},{DINGEW=33.10000},{GEWEH=1000},{ZOLLNR=73181590980},{BX1=30},{BX2=36},{BX3=49},{DK=24},{K=7.0},{DS=12},{G=3.6},{I=5.700},{A=90.000},{PPATH=din_11014_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
G
max.
[mm]
ENGEL DIN 11014-4.6 M10x3...
35714
DIN 11014-4.6 M10x30 Mu
10
8.160
1.500
30
4042666357148
20.400
20.40000
1000
73181590980
17.000
19
5.5
3.2
ENGEL DIN 11014-4.6 M10x3...
35715
DIN 11014-4.6 M10x35 Mu
10
8.160
1.500
35
4042666357155
23.700
23.70000
1000
73181590980
22.000
19
5.5
3.2
ENGEL DIN 11014-4.6 M10x4...
35716
DIN 11014-4.6 M10x40 Mu
10
8.160
1.500
40
4042666357162
26.200
26.20000
1000
73181590980
27.000
19
5.5
3.2
ENGEL DIN 11014-4.6 M12x3...
35717
DIN 11014-4.6 M12x30 Mu
12
9.853
1.750
30
4042666357179
33.100
33.10000
1000
73181590980
14.000
24
7.0
3.6
ENGEL DIN 11014-4.6 M12x3...
35718
DIN 11014-4.6 M12x35 Mu
12
9.853
1.750
35
4042666357186
36.600
36.60000
1000
73181590980
19.000
24
7.0
3.6
ENGEL DIN 11014-4.6 M12x4...
35719
DIN 11014-4.6 M12x40 Mu
12
9.853
1.750
40
4042666357193
41.300
41.30000
1000
73181590980
24.000
24
7.0
3.6
ENGEL DIN 11014-4.6 M12x4...
35720
DIN 11014-4.6 M12x45 Mu
12
9.853
1.750
45
4042666357209
45.500
45.50000
1000
73181590980
29.000
24
7.0
3.6
ENGEL DIN 11014-4.6 M12x5...
49163
DIN 11014-4.6 M12x50 Mu
12
9.853
1.750
50
4042666491637
0.000
0.00000
1000
73181590980
30.000
24
7.0
3.6
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處