您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A97200 steel - Trapezoidal threaded rods 1 meter
Engel Verbindungselemente
A97200 trapezoidal threaded rods 1 meter
Powered by
CAD模型選擇
{engel/a97200_trapezgewindestangen_1_meter/a97200.prj},{NB=ENGEL A97200-St Tr20x4x1000x1000},{IDNR=42943},{D=20},{P=4},{L=1000},{EAN=4042666429432},{DINGEW=1920.00000},{GEWEH=1000},{ZOLLNR=73181541990}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
ENGEL A97200-St Tr10x3x10...
42931
A97200-St Tr10x3x1000
10
7.000
3
4042666429319
410.000
410.00000
1000
73181541990
ENGEL A97200-St Tr12x3x10...
42932
A97200-St Tr12x3x1000
12
8.500
3
4042666429326
650.000
650.00000
1000
73181541990
ENGEL A97200-St Tr14x4x10...
42935
A97200-St Tr14x4x1000
14
9.500
4
4042666429357
850.000
850.00000
1000
73181541990
ENGEL A97200-St Tr16x4x10...
42938
A97200-St Tr16x4x1000
16
11.500
4
4042666429388
1150.000
1150.00000
1000
73181541990
ENGEL A97200-St Tr18x4x10...
42942
A97200-St Tr18x4x1000
18
13.500
4
4042666429425
1520.000
1520.00000
1000
73181541990
ENGEL A97200-St Tr20x4x10...
42943
A97200-St Tr20x4x1000
20
15.500
4
4042666429432
1920.000
1920.00000
1000
73181541990
ENGEL A97200-St Tr22x5x10...
42948
A97200-St Tr22x5x1000
22
16.500
5
4042666429487
2250.000
2250.00000
1000
73181541990
ENGEL A97200-St Tr24x5x10...
42951
A97200-St Tr24x5x1000
24
18.500
5
4042666429517
2740.000
2740.00000
1000
73181541990
ENGEL A97200-St Tr26x5x10...
42957
A97200-St Tr26x5x1000
26
20.500
5
4042666429579
3320.000
3320.00000
1000
73181541990
ENGEL A97200-St Tr28x5x10...
42958
A97200-St Tr28x5x1000
28
22.500
5
4042666429586
3910.000
3910.00000
1000
73181541990
ENGEL A97200-St Tr30x6x10...
42960
A97200-St Tr30x6x1000
30
23.000
6
4042666429609
4330.000
4330.00000
1000
73181541990
ENGEL A97200-St Tr32x6x10...
42964
A97200-St Tr32x6x1000
32
25.000
6
4042666429647
5040.000
5040.00000
1000
73181541990
ENGEL A97200-St Tr36x6x10...
42965
A97200-St Tr36x6x1000
36
29.000
6
4042666429654
6000.000
6000.00000
1000
73181541990
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處