您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A92400 steel - Threaded inserts Ensat 302
Engel Verbindungselemente
A92400 threaded inserts Ensat 302
Powered by
CAD模型選擇
{engel/a92400_gewindeeinsaetze_ensat_302/a_92400.prj},{NB=ENGEL A 92400-St M10 verzinkt gelb},{IDNR=39090},{OBERFLAECHE=verzinkt gelb},{D=10.000},{P=1.500},{EAN=4042666390909},{DINGEW=7.78000},{GEWEH=1000},{ZOLLNR=73181541990},{E=14.0},{P1=1.500},{B=18}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
E
External thread
[mm]
P1
[mm]
B
Length
[mm]
ENGEL A 92400-St M3 verzi...
39083
A 92400-St M3
yellow zinc
3.000
2.459
0.500
4042666390831
0.450
0.45000
1000
73181541990
4.5
0.500
6
ENGEL A 92400-St M4 verzi...
39084
A 92400-St M4
yellow zinc
4.000
3.242
0.700
4042666390848
0.920
0.92000
1000
73181541990
6.5
0.750
8
ENGEL A 92400-St M5 verzi...
39085
A 92400-St M5
yellow zinc
5.000
4.134
0.800
4042666390855
1.590
1.59000
1000
73181541990
8.0
1.000
10
ENGEL A 92400-St M6 verzi...
39086
A 92400-St M6
yellow zinc
6.000
4.917
1.000
4042666390862
3.580
3.58000
1000
73181541990
10.0
1.500
14
ENGEL A 92400-St M8 verzi...
39089
A 92400-St M8
yellow zinc
8.000
6.647
1.250
4042666390893
5.090
5.09000
1000
73181541990
12.0
1.500
15
ENGEL A 92400-St M10 verz...
39090
A 92400-St M10
yellow zinc
10.000
8.376
1.500
4042666390909
7.780
7.78000
1000
73181541990
14.0
1.500
18
ENGEL A 92400-St M12 verz...
39091
A 92400-St M12
yellow zinc
12.000
10.106
1.750
4042666390916
11.160
11.16000
1000
73181541990
16.0
1.500
22
ENGEL A 92400-St M14 verz...
39092
A 92400-St M14
yellow zinc
14.000
11.835
2.000
4042666390923
14.700
14.70000
1000
73181541990
18.0
1.500
24
ENGEL A 92400-St M16 verz...
39094
A 92400-St M16
yellow zinc
16.000
13.835
2.000
4042666390947
15.000
15.00000
1000
73181541990
20.0
1.500
22
ENGEL A 92400-St M18 verz...
39095
A 92400-St M18
yellow zinc
18.000
15.294
2.500
4042666390954
20.450
20.45000
1000
73181541990
22.0
1.500
24
ENGEL A 92400-St M20 verz...
39096
A 92400-St M20
yellow zinc
20.000
17.294
2.500
4042666390961
39.120
39.12000
1000
73181541990
26.0
1.500
27
ENGEL A 92400-St M22 verz...
39097
A 92400-St M22
yellow zinc
22.000
19.294
2.500
4042666390978
32.000
32.00000
1000
73181541990
26.0
1.500
30
ENGEL A 92400-St M24 verz...
39098
A 92400-St M24
yellow zinc
24.000
20.752
3.000
4042666390985
54.420
54.42000
1000
73181541990
30.0
1.500
30
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處