您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 98001 steel - Connection sleeves hexagonal
Engel Verbindungselemente
A98001 joints
Powered by
CAD模型選擇
{engel/a98001_verbindungsmuffen/a_98001_sw_a2k.prj},{NB=ENGEL A 98001-St M10x40-S17 verzinkt},{IDNR=45955},{D=10},{P=1.50},{L=40},{EAN=4042666459552},{DINGEW=54.00000},{GEWEH=1000},{ZOLLNR=73181900900},{SW=17}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
SW
Hexagon width across flat
[mm]
ENGEL A 98001-St M6x20-S1...
43976
A 98001-St M6x20-S10
zinc plated
6
4.917
1.00
20
4042666439769
9.300
9.30000
1000
73181900900
10
ENGEL A 98001-St M6x25-S1...
43978
A 98001-St M6x25-S10
zinc plated
6
4.917
1.00
25
4042666439783
11.600
11.60000
1000
73181900900
10
ENGEL A 98001-St M6x30-S1...
43981
A 98001-St M6x30-S10
zinc plated
6
4.917
1.00
30
4042666439813
13.900
13.90000
1000
73181900900
10
ENGEL A 98001-St M6x40-S1...
43983
A 98001-St M6x40-S10
zinc plated
6
4.917
1.00
40
4042666439837
18.500
18.50000
1000
73181900900
10
ENGEL A 98001-St M6x50-S1...
77007
A 98001-St M6x50-S10
zinc plated
6
4.917
1.00
50
4042666770077
22.700
22.70000
1000
73181900900
10
ENGEL A 98001-St M8x25-S1...
43992
A 98001-St M8x25-S13
zinc plated
8
6.647
1.25
25
4042666439929
13.100
13.10000
1000
73181900900
13
ENGEL A 98001-St M8x30-S1...
43996
A 98001-St M8x30-S13
zinc plated
8
6.647
1.25
30
4042666439967
15.800
15.80000
1000
73181900900
13
ENGEL A 98001-St M8x40-S1...
53870
A 98001-St M8x40-S13
zinc plated
8
6.647
1.25
40
4042666538707
30.000
30.00000
1000
73181900900
13
ENGEL A 98001-St M10x40-S...
45955
A 98001-St M10x40-S17
zinc plated
10
8.376
1.50
40
4042666459552
54.000
54.00000
1000
73181900900
17
ENGEL A 98001-St M12x30-S...
44020
A 98001-St M12x30-S19
zinc plated
12
10.106
1.75
30
4042666440208
49.200
49.20000
1000
73181900900
19
ENGEL A 98001-St M12x40-S...
97212
A 98001-St M12x40-S19
zinc plated
12
10.106
1.75
40
4042666440253
29.500
29.50000
1000
73181900900
19
ENGEL A 98001-St M16x50-S...
44037
A 98001-St M16x50-S24
zinc plated
16
13.835
2.00
50
4042666440376
123.500
123.50000
1000
73181900900
24
ENGEL A 98001-St M16x60-S...
44038
A 98001-St M16x60-S24
zinc plated
16
13.835
2.00
60
4042666440383
147.500
147.50000
1000
73181900900
24
ENGEL A 98001-St M20x50-S...
45956
A 98001-St M20x50-S30
zinc plated
20
17.294
2.50
50
4042666459569
191.000
191.00000
1000
73181900900
30
ENGEL A 98001-St M24x40-S...
62784
A 98001-St M24x40-S36
zinc plated
24
20.752
3.00
40
4042666627845
0.000
0.00000
1000
73181900900
36
ENGEL A 98001-St M24x50-S...
58803
A 98001-St M24x50-S36
zinc plated
24
20.752
3.00
50
4042666588030
275.750
275.75000
1000
73181900900
36
ENGEL A 98001-St M24x60-S...
44044
A 98001-St M24x60-S36
zinc plated
24
20.752
3.00
60
4042666440444
336.000
336.00000
1000
73181900900
36
ENGEL A 98001-St M30x50-S...
44046
A 98001-St M30x50-S46
zinc plated
30
26.211
3.50
50
4042666440468
318.000
318.00000
1000
73181900900
46
ENGEL A 98001-St M30x60-S...
79754
A 98001-St M30x60-S46
zinc plated
30
26.211
3.50
60
4042666797548
550.000
550.00000
1000
73181900900
46
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處