您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 97201 steel - Round nuts ~1,5d with trapezoidal thread
Engel Verbindungselemente
A97201 trapezoidal leadscrew nuts
Powered by
CAD模型選擇
{engel/a97201_trapezgewindemuttern/a_97201.prj},{NB=ENGEL A 97201-St TR20x30},{IDNR=42998},{D=20},{D1=16.000},{P=4},{H=30},{EAN=4042666429982},{DINGEW=307.50000},{GEWEH=1000},{ZOLLNR=73181699990},{D2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Thread pitch
[mm]
H
Total height
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
[mm]
ENGEL A 97201-St TR10x15
42987
A 97201-St TR10x15
10
7.500
3
15
4042666429876
36.500
36.50000
1000
73181691990
22.000
ENGEL A 97201-St TR12x18
42988
A 97201-St TR12x18
12
9.000
3
18
4042666429883
59.500
59.50000
1000
73181691990
26.000
ENGEL A 97201-St TR14x21
42991
A 97201-St TR14x21
14
10.000
4
21
4042666429913
92.000
92.00000
1000
73181699990
30.000
ENGEL A 97201-St TR16x24
42994
A 97201-St TR16x24
16
12.000
4
24
4042666429944
157.000
157.00000
1000
73181699990
36.000
ENGEL A 97201-St TR18x27
42997
A 97201-St TR18x27
18
14.000
4
27
4042666429975
217.000
217.00000
1000
73181699990
40.000
ENGEL A 97201-St TR20x30
42998
A 97201-St TR20x30
20
16.000
4
30
4042666429982
307.500
307.50000
1000
73181699990
45.000
ENGEL A 97201-St TR22x33
43001
A 97201-St TR22x33
22
17.000
5
33
4042666430018
321.500
321.50000
1000
73181699990
45.000
ENGEL A 97201-St TR24x36
43005
A 97201-St TR24x36
24
19.000
5
36
4042666430056
437.500
437.50000
1000
73181699990
50.000
ENGEL A 97201-St TR26x39
43008
A 97201-St TR26x39
26
21.000
5
39
4042666430087
454.000
454.00000
1000
73181699990
50.000
ENGEL A 97201-St TR28x42
43010
A 97201-St TR28x42
28
23.000
5
42
4042666430100
740.000
740.00000
1000
73181699990
60.000
ENGEL A 97201-St TR30x45
43013
A 97201-St TR30x45
30
24.000
6
45
4042666430131
774.000
774.00000
1000
73181699990
60.000
ENGEL A 97201-St TR32x48
43016
A 97201-St TR32x48
32
26.000
6
48
4042666430162
793.600
793.60000
1000
73181699990
60.000
ENGEL A 97201-St TR36x54
43017
A 97201-St TR36x54
36
30.000
6
54
4042666430179
1475.000
1475.00000
1000
73181699990
75.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處