您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 96826 8.8 - Locking screws with hexagon head
Engel Verbindungselemente
A96826 locking screws with hexagon head
Powered by
CAD模型選擇
{engel/a96826_sperrzahnschrauben/a_96826.prj},{NB=ENGEL A 96826-08.8 M6x30 verzinkt},{IDNR=54291},{D=6},{P=1.000},{L=30},{EAN=4042666542919},{DINGEW=9.45000},{GEWEH=1000},{ZOLLNR=73181589980},{BX1=18.000},{BX2=0.000},{BX3=0.000},{C=1.100},{S=10.000},{R=0.400},{K=6.600},{DC=14.200},{DW=12.200},{E=10.950},{F=2.000},{R1=0.400},{DA=6.800},{DD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
C
Height of plate lug (or thickness of the flange or collar) min.
[mm]
S
Across-flats-dimension max.
[mm]
K
Head height max.
[mm]
DC
Flange diameter max.
[mm]
E
Width across corners min.
[mm]
ENGEL A 96826-08.8 M5x10...
42684
A 96826-08.8 M5x10
zinc plated
5
4.019
0.800
10
4042666426844
3.469
3.46900
1000
73181589980
1.000
8.000
5.400
11.800
8.710
ENGEL A 96826-08.8 M5x12...
42685
A 96826-08.8 M5x12
zinc plated
5
4.019
0.800
12
4042666426851
3.900
3.90000
1000
73181589980
1.000
8.000
5.400
11.800
8.710
ENGEL A 96826-08.8 M5x16...
42686
A 96826-08.8 M5x16
zinc plated
5
4.019
0.800
16
4042666426868
4.000
4.00000
1000
73181589980
1.000
8.000
5.400
11.800
8.710
ENGEL A 96826-08.8 M5x20...
42687
A 96826-08.8 M5x20
zinc plated
5
4.019
0.800
20
4042666426875
4.680
4.68000
1000
73181589980
1.000
8.000
5.400
11.800
8.710
ENGEL A 96826-08.8 M6x10...
42693
A 96826-08.8 M6x10
zinc plated
6
4.773
1.000
10
4042666426936
5.320
5.32000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x12...
42696
A 96826-08.8 M6x12
zinc plated
6
4.773
1.000
12
4042666426967
6.200
6.20000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x14...
52620
A 96826-08.8 M6x14
zinc plated
6
4.773
1.000
14
4042666526209
6.000
6.00000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x16...
42698
A 96826-08.8 M6x16
zinc plated
6
4.773
1.000
16
4042666426981
6.900
6.90000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x20...
42699
A 96826-08.8 M6x20
zinc plated
6
4.773
1.000
20
4042666426998
7.600
7.60000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x25...
42700
A 96826-08.8 M6x25
zinc plated
6
4.773
1.000
25
4042666427001
7.980
7.98000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M6x30...
54291
A 96826-08.8 M6x30
zinc plated
6
4.773
1.000
30
4042666542919
9.450
9.45000
1000
73181589980
1.100
10.000
6.600
14.200
10.950
ENGEL A 96826-08.8 M8x12...
42704
A 96826-08.8 M8x12
zinc plated
8
6.466
1.250
12
4042666427049
12.000
12.00000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x16...
42706
A 96826-08.8 M8x16
zinc plated
8
6.466
1.250
16
4042666427063
13.700
13.70000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x20...
42708
A 96826-08.8 M8x20
zinc plated
8
6.466
1.250
20
4042666427087
14.200
14.20000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x25...
42709
A 96826-08.8 M8x25
zinc plated
8
6.466
1.250
25
4042666427094
15.900
15.90000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x30...
42710
A 96826-08.8 M8x30
zinc plated
8
6.466
1.250
30
4042666427100
17.200
17.20000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x35...
42711
A 96826-08.8 M8x35
zinc plated
8
6.466
1.250
35
4042666427117
19.355
19.35500
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M8x40...
42712
A 96826-08.8 M8x40
zinc plated
8
6.466
1.250
40
4042666427124
21.500
21.50000
1000
73181589980
1.200
13.000
8.100
18.000
14.260
ENGEL A 96826-08.8 M10x1...
91854
A 96826-08.8 M10x16
zinc plated
10
8.160
1.500
16
4042666918547
23.820
23.82000
1000
73181589980
1.500
15.000
9.200
22.300
16.500
ENGEL A 96826-08.8 M10x2...
42714
A 96826-08.8 M10x20
zinc plated
10
8.160
1.500
20
4042666427148
22.800
22.80000
1000
73181589980
1.500
15.000
9.200
22.300
16.500
ENGEL A 96826-08.8 M10x2...
42715
A 96826-08.8 M10x25
zinc plated
10
8.160
1.500
25
4042666427155
26.500
26.50000
1000
73181589980
1.500
15.000
9.200
22.300
16.500
ENGEL A 96826-08.8 M10x3...
68550
A 96826-08.8 M10x35
zinc plated
10
8.160
1.500
35
4042666685500
32.000
32.00000
1000
73181589980
1.500
15.000
9.200
22.300
16.500
ENGEL A 96826-08.8 M10x4...
42717
A 96826-08.8 M10x40
zinc plated
10
8.160
1.500
40
4042666427179
28.700
28.70000
1000
73181589980
1.500
15.000
9.200
22.300
16.500
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處