您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 96823 100 - Securing screws INBUS RIPP with hexagon socket
Engel Verbindungselemente
A96823 securing screws INBUS RIPP with hexagon socket
Powered by
CAD模型選擇
{engel/a96823_sicherungsschrauben_verbus_ripp/a_96823.prj},{NB=ENGEL A 96823-100 M6x12 W251 verzinkt},{IDNR=64455},{OBERFLAECHE=W251 verzinkt},{D=6},{P=1.000},{L=12},{EAN=4042666644552},{DINGEW=5.60000},{GEWEH=1000},{ZOLLNR=73181569980},{BX1=24},{A=3.0},{DA=6.8},{DK1=11.0},{DK=13.5},{E=5.72},{H=1.0},{K=6},{RA=36},{R1=0.25},{R2=0.3},{R3=1.0},{S=5},{T=3.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
A
max.
[mm]
DA
max.
[mm]
DK1
Head diameter max.
[mm]
DK
Flangedurchmesser max.
[mm]
E
min.
[mm]
H
min.
[mm]
K
Head height max.
[mm]
RA
Number of Ribs
ⁿ/ₐ
R1
Radius
[mm]
R2
Radius
[mm]
R3
Radius
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
ENGEL A 96823-100 M5x10 ...
64305
A 96823-100 M5x10
W251 zinc plated
5
4.019
0.800
10
4042666643050
2.700
2.70000
1000
73181569980
7.600
2.4
5.7
9.0
11.0
4.58
0.8
5
28
0.20
0.2
1.0
4
2.5
ENGEL A 96823-100 M5x12 ...
53357
A 96823-100 M5x12
W251 zinc plated
5
4.019
0.800
12
4042666533573
3.354
3.35400
1000
73181569980
9.600
2.4
5.7
9.0
11.0
4.58
0.8
5
28
0.20
0.2
1.0
4
2.5
ENGEL A 96823-100 M5x16 ...
74759
A 96823-100 M5x16
W251 zinc plated
5
4.019
0.800
16
4042666747598
3.450
3.45000
1000
73181569980
13.600
2.4
5.7
9.0
11.0
4.58
0.8
5
28
0.20
0.2
1.0
4
2.5
ENGEL A 96823-100 M6x10 ...
53013
A 96823-100 M6x10
W251 zinc plated
6
4.773
1.000
10
4042666530138
5.300
5.30000
1000
73181569980
7.000
3.0
6.8
11.0
13.5
5.72
1.0
6
36
0.25
0.3
1.0
5
3.0
ENGEL A 96823-100 M6x12 ...
64455
A 96823-100 M6x12
W251 zinc plated
6
4.773
1.000
12
4042666644552
5.600
5.60000
1000
73181569980
9.000
3.0
6.8
11.0
13.5
5.72
1.0
6
36
0.25
0.3
1.0
5
3.0
ENGEL A 96823-100 M6x16 ...
52220
A 96823-100 M6x16
W251 zinc plated
6
4.773
1.000
16
4042666522201
6.345
6.34500
1000
73181569980
13.000
3.0
6.8
11.0
13.5
5.72
1.0
6
36
0.25
0.3
1.0
5
3.0
ENGEL A 96823-100 M6x20 ...
53014
A 96823-100 M6x20
W251 zinc plated
6
4.773
1.000
20
4042666530145
7.000
7.00000
1000
73181569980
17.000
3.0
6.8
11.0
13.5
5.72
1.0
6
36
0.25
0.3
1.0
5
3.0
ENGEL A 96823-100 M6x25 ...
50721
A 96823-100 M6x25
W251 zinc plated
6
4.773
1.000
25
4042666507215
7.590
7.59000
1000
73181569980
22.000
3.0
6.8
11.0
13.5
5.72
1.0
6
36
0.25
0.3
1.0
5
3.0
ENGEL A 96823-100 M8x16 ...
64240
A 96823-100 M8x16
W251 zinc plated
8
6.466
1.250
16
4042666642404
13.100
13.10000
1000
73181569980
12.300
3.7
9.2
14.0
17.0
6.86
1.2
8
48
0.40
0.4
1.5
6
4.0
ENGEL A 96823-100 M10x30...
71257
A 96823-100 M10x30
W251 zinc plated
10
8.160
1.500
30
4042666712572
29.000
29.00000
1000
73181569980
25.500
4.5
11.2
17.0
19.5
9.15
1.4
10
60
0.40
0.4
2.0
8
5.0
ENGEL A 96823-100 M12x25...
42529
A 96823-100 M12x25
W251 zinc plated
12
9.853
1.750
25
4042666425298
35.700
35.70000
1000
73181569980
19.800
5.2
13.7
19.0
22.5
11.43
1.6
12
72
0.60
0.6
2.0
10
6.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處