您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 96813 alu/steel - Spreading blind rivets
Engel Verbindungselemente
A96813 spreading blind rivets
Powered by
CAD模型選擇
{engel/a96813_spreiz_blindniete/a_96813.prj},{NB=ENGEL A 96813-AluSt F 4x18 (KL=6)},{IDNR=42149},{D1=4.0},{L=18},{KL=6},{EAN=4042666421498},{DINGEW=2.40000},{GEWEH=1000},{ZOLLNR=83089000900},{D2=8.000},{K=1.500},{DM=2.400},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
Diameter
[mm]
K
Head height
[mm]
DM
[mm]
ENGEL A 96813-AluSt F 3.2...
42145
A 96813-AluSt F 3.2x10
3.2
10
4042666421450
1.223
1.22300
1000
83089000900
6.500
0.800
1.700
ENGEL A 96813-AluSt F 3.2...
65121
A 96813-AluSt F 3.2x16
3.2
16
4042666651215
0.146
0.14600
1000
83089000900
6.500
0.800
1.700
ENGEL A 96813-AluSt F 4x1...
42147
A 96813-AluSt F 4x10
4.0
10
4042666421474
2.100
2.10000
1000
83089000900
8.000
1.500
2.400
ENGEL A 96813-AluSt F 4x1...
42149
A 96813-AluSt F 4x18
4.0
18
4042666421498
2.400
2.40000
1000
83089000900
8.000
1.500
2.400
ENGEL A 96813-AluSt F 4.8...
42150
A 96813-AluSt F 4.8x10
4.8
10
4042666421504
2.640
2.64000
1000
83089000900
11.000
1.500
2.800
ENGEL A 96813-AluSt F 4.8...
69058
A 96813-AluSt F 4.8x15
4.8
15
4042666690580
3.600
3.60000
1000
83089000900
11.000
1.500
2.800
ENGEL A 96813-AluSt F 4.8...
42157
A 96813-AluSt F 4.8x21
4.8
21
4042666421573
3.700
3.70000
1000
83089000900
11.000
1.500
2.800
ENGEL A 96813-AluSt F 4.8...
42159
A 96813-AluSt F 4.8x26
4.8
26
4042666421597
4.400
4.40000
1000
83089000900
11.000
1.500
2.800
ENGEL A 96813-AluSt F 4.8...
42160
A 96813-AluSt F 4.8x35
4.8
35
4042666421603
4.800
4.80000
1000
83089000900
11.000
1.500
2.800
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處