您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 94007 A2 - Lens flange head screws with hexagon socket
Engel Verbindungselemente
A94007 lens flange head screws and hexagon socket
Powered by
CAD模型選擇
{engel/a94007_linsenschrauben/a_94007_a2.prj},{NB=ENGEL A 94007-A2 M6x12},{IDNR=40283},{D=6},{P=1.000},{L=12},{EAN=4042666402831},{DINGEW=3.86000},{GEWEH=1000},{ZOLLNR=73181561980},{DK=13.600},{K=3.300},{DA=6.800},{S=4.000},{T=2.080},{Q=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
DK
[mm]
K
[mm]
DA
max.
[mm]
S
[mm]
T
min.
[mm]
Q
[mm]
A
max.
[mm]
ENGEL A 94007-A2 M4x8
54746
A 94007-A2 M4x8
4
3.141
0.700
8
4042666547464
1.300
1.30000
1000
73181561980
6.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-A2 M4x10
40280
A 94007-A2 M4x10
4
3.141
0.700
10
4042666402800
1.210
1.21000
1000
73181561980
8.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-A2 M4x12
46068
A 94007-A2 M4x12
4
3.141
0.700
12
4042666460688
1.580
1.58000
1000
73181561980
10.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-A2 M4x16
46561
A 94007-A2 M4x16
4
3.141
0.700
16
4042666465614
1.914
1.91400
1000
73181561980
14.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-A2 M4x20
62368
A 94007-A2 M4x20
4
3.141
0.700
20
4042666623687
2.000
2.00000
1000
73181561980
18.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-A2 M5x10
40281
A 94007-A2 M5x10
5
4.019
0.800
10
4042666402817
2.300
2.30000
1000
73181561980
8.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M5x12
49757
A 94007-A2 M5x12
5
4.019
0.800
12
4042666497578
2.516
2.51600
1000
73181561980
10.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M5x16
44869
A 94007-A2 M5x16
5
4.019
0.800
16
4042666448693
3.128
3.12800
1000
73181561980
14.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M5x20
53012
A 94007-A2 M5x20
5
4.019
0.800
20
4042666530121
3.200
3.20000
1000
73181561980
18.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M5x25
60117
A 94007-A2 M5x25
5
4.019
0.800
25
4042666601173
4.000
4.00000
1000
73181561980
23.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M5x30
93951
A 94007-A2 M5x30
5
4.019
0.800
30
4042666939511
4.790
4.79000
1000
73181561980
28.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-A2 M6x10
40282
A 94007-A2 M6x10
6
4.773
1.000
10
4042666402824
2.540
2.54000
1000
73181561980
8.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x12
40283
A 94007-A2 M6x12
6
4.773
1.000
12
4042666402831
3.860
3.86000
1000
73181561980
10.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x16
44874
A 94007-A2 M6x16
6
4.773
1.000
16
4042666448747
4.500
4.50000
1000
73181561980
14.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x20
61424
A 94007-A2 M6x20
6
4.773
1.000
20
4042666614241
4.500
4.50000
1000
73181561980
18.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x25
58161
A 94007-A2 M6x25
6
4.773
1.000
25
4042666581611
5.680
5.68000
1000
73181561980
23.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x30
54465
A 94007-A2 M6x30
6
4.773
1.000
30
4042666544654
7.000
7.00000
1000
73181561980
28.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x35
56972
A 94007-A2 M6x35
6
4.773
1.000
35
4042666569725
7.480
7.48000
1000
73181561980
33.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M6x40
62716
A 94007-A2 M6x40
6
4.773
1.000
40
4042666627166
8.930
8.93000
1000
73181561980
38.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-A2 M8x12
66912
A 94007-A2 M8x12
8
6.466
1.250
12
4042666669128
5.680
5.68000
1000
73181561980
9.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
ENGEL A 94007-A2 M8x16
61446
A 94007-A2 M8x16
8
6.466
1.250
16
4042666614463
9.900
9.90000
1000
73181561980
13.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
ENGEL A 94007-A2 M8x20
53067
A 94007-A2 M8x20
8
6.466
1.250
20
4042666530671
9.460
9.46000
1000
73181561980
17.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
ENGEL A 94007-A2 M8x25
56973
A 94007-A2 M8x25
8
6.466
1.250
25
4042666569732
10.350
10.35000
1000
73181561980
22.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
ENGEL A 94007-A2 M8x30
46394
A 94007-A2 M8x30
8
6.466
1.250
30
4042666463948
12.600
12.60000
1000
73181561980
27.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
ENGEL A 94007-A2 M8x35
90391
A 94007-A2 M8x35
8
6.466
1.250
35
4042666903918
15.475
15.47500
1000
73181561980
32.500
17.800
4.400
9.200
5.000
2.600
1.500
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處