您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 94007 10.9 - Lens flange head screws with hexagon socket
Engel Verbindungselemente
A94007 lens flange head screws and hexagon socket
Powered by
CAD模型選擇
{engel/a94007_linsenschrauben/a_94007_a2k.prj},{NB=ENGEL A 94007-010.9 M6x16 verzinkt},{IDNR=40238},{D=6},{P=1.000},{L=16},{EAN=4042666402381},{DINGEW=4.26000},{GEWEH=1000},{ZOLLNR=73181569980},{DK=13.600},{K=3.300},{DA=6.800},{S=4.000},{T=2.080},{Q=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
B
Thread length
[mm]
DK
[mm]
K
[mm]
DA
max.
[mm]
S
[mm]
T
min.
[mm]
Q
[mm]
A
max.
[mm]
ENGEL A 94007-010.9 M4x8 ...
40204
A 94007-010.9 M4x8
zinc plated
4
3.141
0.700
8
4042666402046
1.300
1.30000
1000
73181569980
6.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x10...
40206
A 94007-010.9 M4x10
zinc plated
4
3.141
0.700
10
4042666402060
1.440
1.44000
1000
73181569980
8.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x12...
50610
A 94007-010.9 M4x12
zinc plated
4
3.141
0.700
12
4042666506102
1.650
1.65000
1000
73181569980
10.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x16...
45982
A 94007-010.9 M4x16
zinc plated
4
3.141
0.700
16
4042666459828
1.840
1.84000
1000
73181569980
14.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x20...
60033
A 94007-010.9 M4x20
zinc plated
4
3.141
0.700
20
4042666600336
2.460
2.46000
1000
73181569980
18.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x22...
68000
A 94007-010.9 M4x22
zinc plated
4
3.141
0.700
22
4042666680000
3.200
3.20000
1000
73181569980
20.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x25...
60787
A 94007-010.9 M4x25
zinc plated
4
3.141
0.700
25
4042666607878
2.850
2.85000
1000
73181569980
23.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M4x30...
62598
A 94007-010.9 M4x30
zinc plated
4
3.141
0.700
30
4042666625988
3.330
3.33000
1000
73181569980
28.600
9.400
2.200
4.700
2.500
1.300
0.800
1.400
ENGEL A 94007-010.9 M5x8 ...
40213
A 94007-010.9 M5x8
zinc plated
5
4.019
0.800
8
4042666402138
2.292
2.29200
1000
73181569980
6.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x10...
40215
A 94007-010.9 M5x10
zinc plated
5
4.019
0.800
10
4042666402152
2.300
2.30000
1000
73181569980
8.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x12...
40217
A 94007-010.9 M5x12
zinc plated
5
4.019
0.800
12
4042666402176
2.560
2.56000
1000
73181569980
10.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x16...
40220
A 94007-010.9 M5x16
zinc plated
5
4.019
0.800
16
4042666402206
2.860
2.86000
1000
73181569980
14.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x18...
107886
A 94007-010.9 M5x18
zinc plated
5
4.019
0.800
18
4042666740360
3.758
3.75800
1000
73181569980
16.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x20...
47256
A 94007-010.9 M5x20
zinc plated
5
4.019
0.800
20
4042666472568
3.758
3.75800
1000
73181569980
18.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x25...
53367
A 94007-010.9 M5x25
zinc plated
5
4.019
0.800
25
4042666533672
4.100
4.10000
1000
73181569980
23.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M5x30...
40223
A 94007-010.9 M5x30
zinc plated
5
4.019
0.800
30
4042666402237
4.700
4.70000
1000
73181569980
28.400
11.600
2.800
5.700
3.000
1.560
0.900
1.600
ENGEL A 94007-010.9 M6x10...
40230
A 94007-010.9 M6x10
zinc plated
6
4.773
1.000
10
4042666402305
3.150
3.15000
1000
73181569980
8.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x12...
40233
A 94007-010.9 M6x12
zinc plated
6
4.773
1.000
12
4042666402336
3.520
3.52000
1000
73181569980
10.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x14...
44914
A 94007-010.9 M6x14
zinc plated
6
4.773
1.000
14
4042666449140
4.130
4.13000
1000
73181569980
12.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x16...
40238
A 94007-010.9 M6x16
zinc plated
6
4.773
1.000
16
4042666402381
4.260
4.26000
1000
73181569980
14.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x20...
40242
A 94007-010.9 M6x20
zinc plated
6
4.773
1.000
20
4042666402428
5.020
5.02000
1000
73181569980
18.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x25...
40245
A 94007-010.9 M6x25
zinc plated
6
4.773
1.000
25
4042666402459
5.680
5.68000
1000
73181569980
23.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x30...
40248
A 94007-010.9 M6x30
zinc plated
6
4.773
1.000
30
4042666402480
6.580
6.58000
1000
73181569980
28.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x35...
71829
A 94007-010.9 M6x35
zinc plated
6
4.773
1.000
35
4042666718291
7.480
7.48000
1000
73181569980
33.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
ENGEL A 94007-010.9 M6x40...
45025
A 94007-010.9 M6x40
zinc plated
6
4.773
1.000
40
4042666450252
8.390
8.39000
1000
73181569980
38.000
13.600
3.300
6.800
4.000
2.080
1.200
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處