您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 93600 steel - Beaten linchpins standard
Engel Verbindungselemente
A93600 folding cotters standard beaten
Powered by
CAD模型選擇
{engel/a93600_klappsplinte/a_93600_a2c.prj},{NB=ENGEL A 93600-St 9.5x41 verzinkt gelb},{IDNR=66427},{D=9.5},{C=41.0},{EAN=4042666452041},{DINGEW=40.77200},{GEWEH=1000},{ZOLLNR=73182400900},{D1=8.0},{L=42},{F=3.5},{A=38.5},{L1=13.0},{B=10.0},{H=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
+0.3/-0.2
[mm]
C
+1
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D1
+0.3/-0.2
[mm]
L
+1
[mm]
F
[mm]
A
[mm]
L1
[mm]
B
[mm]
H
[mm]
ENGEL A 93600-St 7x41 ver...
66415
A 93600-St 7x41
yellow zinc
7.0
41.0
4042666451747
26.610
26.61000
1000
73182400900
6.0
42
3.5
38.5
11.0
7.5
10.0
ENGEL A 93600-St 8x41 ver...
66425
A 93600-St 8x41
yellow zinc
8.0
41.0
4042666452010
30.200
30.20000
1000
73182400900
7.0
42
3.5
38.5
13.0
8.5
10.0
ENGEL A 93600-St 9x41 ver...
66426
A 93600-St 9x41
yellow zinc
9.0
41.0
4042666452034
37.800
37.80000
1000
73182400900
7.5
42
3.5
38.5
13.0
9.5
11.0
ENGEL A 93600-St 9.5x41 v...
66427
A 93600-St 9.5x41
yellow zinc
9.5
41.0
4042666452041
40.772
40.77200
1000
73182400900
8.0
42
3.5
38.5
13.0
10.0
12.0
ENGEL A 93600-St 10x41 ve...
66434
A 93600-St 10x41
yellow zinc
10.0
41.0
4042666452331
41.503
41.50300
1000
73182400900
8.0
42
3.5
38.5
13.5
11.0
12.0
ENGEL A 93600-St 10.5x41 ...
66435
A 93600-St 10.5x41
yellow zinc
10.5
41.0
4042666452416
45.380
45.38000
1000
73182400900
8.0
42
3.5
38.5
13.5
11.0
12.0
ENGEL A 93600-St 11x41 ve...
66436
A 93600-St 11x41
yellow zinc
11.0
41.0
4042666452423
46.740
46.74000
1000
73182400900
9.0
42
3.5
38.5
15.0
11.5
12.0
ENGEL A 93600-St 12x44 ve...
45243
A 93600-St 12x44
yellow zinc
12.0
44.0
4042666452430
52.100
52.10000
1000
73182400900
10.0
45
4.0
45.0
17.0
13.0
12.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處