您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 92800 MS - Sleeve nuts with raised article 91
Engel Verbindungselemente
A92800 sleeve nuts with raised article 91
Powered by
CAD模型選擇
{engel/a92800_huelsenmuttern/a_92800_ms_ni.prj},{NB=ENGEL A 92800-MS M4x25 vernickelt},{IDNR=65398},{D=4},{P=0.700},{L=25},{EAN=4042666653981},{DINGEW=2.15000},{GEWEH=1000},{ZOLLNR=74153300000},{D2=5.000},{DK=7.000},{T=15.000},{N=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
D2
[mm]
DK
[mm]
T
[mm]
ENGEL A 92800-MS M3x8 ver...
39174
A 92800-MS M3x8
nickel-plated
3
2.459
0.500
8
4042666391746
0.600
0.60000
1000
74153300000
4.000
5.500
4.000
ENGEL A 92800-MS M3x13 ve...
94859
A 92800-MS M3x13
nickel-plated
3
2.459
0.500
13
4042666948599
0.850
0.85000
1000
74153300000
4.000
5.500
7.000
ENGEL A 92800-MS M4x10 ve...
39180
A 92800-MS M4x10
nickel-plated
4
3.242
0.700
10
4042666391807
1.320
1.32000
1000
74153300000
5.000
7.000
6.000
ENGEL A 92800-MS M4x12 ve...
39182
A 92800-MS M4x12
nickel-plated
4
3.242
0.700
12
4042666391821
1.320
1.32000
1000
74153300000
5.000
7.000
7.000
ENGEL A 92800-MS M4x14 ve...
39185
A 92800-MS M4x14
nickel-plated
4
3.242
0.700
14
4042666391852
1.400
1.40000
1000
74153300000
5.000
7.000
8.000
ENGEL A 92800-MS M4x15 ve...
39186
A 92800-MS M4x15
nickel-plated
4
3.242
0.700
15
4042666391869
1.450
1.45000
1000
74153300000
5.000
7.000
9.000
ENGEL A 92800-MS M4x20 ve...
39188
A 92800-MS M4x20
nickel-plated
4
3.242
0.700
20
4042666391883
1.800
1.80000
1000
74153300000
5.000
7.000
13.000
ENGEL A 92800-MS M4x22 ve...
39189
A 92800-MS M4x22
nickel-plated
4
3.242
0.700
22
4042666391890
1.800
1.80000
1000
74153300000
5.000
7.000
14.000
ENGEL A 92800-MS M4x25 ve...
65398
A 92800-MS M4x25
nickel-plated
4
3.242
0.700
25
4042666653981
2.150
2.15000
1000
74153300000
5.000
7.000
15.000
ENGEL A 92800-MS M5x10 ve...
39191
A 92800-MS M5x10
nickel-plated
5
4.134
0.800
10
4042666391913
2.000
2.00000
1000
74153300000
6.000
9.000
4.000
ENGEL A 92800-MS M5x15 ve...
39193
A 92800-MS M5x15
nickel-plated
5
4.134
0.800
15
4042666391937
2.700
2.70000
1000
74153300000
6.000
9.000
9.000
ENGEL A 92800-MS M5x20 ve...
39195
A 92800-MS M5x20
nickel-plated
5
4.134
0.800
20
4042666391951
3.000
3.00000
1000
74153300000
6.000
9.000
14.000
ENGEL A 92800-MS M6x14 ve...
39199
A 92800-MS M6x14
nickel-plated
6
4.917
1.000
14
4042666391999
3.000
3.00000
1000
74153300000
8.000
12.000
8.000
ENGEL A 92800-MS M6x15 ve...
39202
A 92800-MS M6x15
nickel-plated
6
4.917
1.000
15
4042666392026
3.000
3.00000
1000
74153300000
7.500
10.000
9.000
ENGEL A 92800-MS M6x20 ve...
39204
A 92800-MS M6x20
nickel-plated
6
4.917
1.000
20
4042666392040
3.700
3.70000
1000
74153300000
7.500
10.000
13.000
ENGEL A 92800-MS M8x15 ve...
39206
A 92800-MS M8x15
nickel-plated
8
6.647
1.250
15
4042666392064
7.800
7.80000
1000
74153300000
10.000
15.000
7.000
ENGEL A 92800-MS M8x20 ve...
39208
A 92800-MS M8x20
nickel-plated
8
6.647
1.250
20
4042666392088
9.900
9.90000
1000
74153300000
10.000
15.000
12.000
ENGEL A 92800-MS M8x25 ve...
39209
A 92800-MS M8x25
nickel-plated
8
6.647
1.250
25
4042666392095
9.900
9.90000
1000
74153300000
10.000
15.000
17.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處