您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 90404 steel/steel - Blind rivets
Engel Verbindungselemente
A90404 blind rivets
Powered by
CAD模型選擇
{engel/a90404_blindniete/a_90404_st_st_s.prj},{NB=ENGEL A 90404-StSt S 4x10 (KL=5)},{IDNR=37835},{MAT=Niete: Stahl / Dorn: Stahl},{D=4.0},{L=10},{KL=5},{KLMIN=5.000},{KLMAX=6.500},{EAN=4042666378358},{DINGEW=2.40000},{GEWEH=1000},{ZOLLNR=83089000900},{DK=8.400},{K=1.700},{DM=2.800},{P=27.000},{B1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Nominal dimension
[mm]
L
Nominal dimension=min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DK
max.
[mm]
K
Head height
[mm]
DM
max.
[mm]
P
min.
[mm]
B
max.
[mm]
ENGEL A 90404-StSt S 3x6
37810
A 90404-StSt S 3x6
Rivets: Steel / Pin: Stee...
3.0
6
4042666378105
1.250
1.25000
1000
83089000900
6.300
1.300
2.150
25.000
9.500
ENGEL A 90404-StSt S 3x7
37814
A 90404-StSt S 3x7
Rivets: Steel / Pin: Stee...
3.0
7
4042666378143
1.350
1.35000
1000
83089000900
6.300
1.300
2.150
25.000
10.500
ENGEL A 90404-StSt S 3x8
37817
A 90404-StSt S 3x8
Rivets: Steel / Pin: Stee...
3.0
8
4042666378174
1.400
1.40000
1000
83089000900
6.300
1.300
2.150
25.000
11.500
ENGEL A 90404-StSt S 3x10
37819
A 90404-StSt S 3x10
Rivets: Steel / Pin: Stee...
3.0
10
4042666378198
1.500
1.50000
1000
83089000900
6.300
1.300
2.150
25.000
13.500
ENGEL A 90404-StSt S 3x12
37821
A 90404-StSt S 3x12
Rivets: Steel / Pin: Stee...
3.0
12
4042666378211
1.500
1.50000
1000
83089000900
6.300
1.300
2.150
25.000
15.500
ENGEL A 90404-StSt S 3.2x...
65377
A 90404-StSt S 3.2x6
Rivets: Steel / Pin: Stee...
3.2
6
4042666653776
1.300
1.30000
1000
83089000900
6.700
1.300
2.150
25.000
10.000
ENGEL A 90404-StSt S 3.2x...
37825
A 90404-StSt S 3.2x8
Rivets: Steel / Pin: Stee...
3.2
8
4042666378259
1.474
1.47400
1000
83089000900
6.700
1.300
2.150
25.000
12.000
ENGEL A 90404-StSt S 3.2x...
37827
A 90404-StSt S 3.2x10
Rivets: Steel / Pin: Stee...
3.2
10
4042666378273
1.500
1.50000
1000
83089000900
6.700
1.300
2.150
25.000
14.000
ENGEL A 90404-StSt S 4x6
37831
A 90404-StSt S 4x6
Rivets: Steel / Pin: Stee...
4.0
6
4042666378310
2.000
2.00000
1000
83089000900
8.400
1.700
2.800
27.000
10.000
ENGEL A 90404-StSt S 4x8
37833
A 90404-StSt S 4x8
Rivets: Steel / Pin: Stee...
4.0
8
4042666378334
2.300
2.30000
1000
83089000900
8.400
1.700
2.800
27.000
12.000
ENGEL A 90404-StSt S 4x9
68513
A 90404-StSt S 4x9
Rivets: Steel / Pin: Stee...
4.0
9
4042666685135
0.000
0.00000
1000
83089000900
8.400
1.700
2.800
27.000
13.000
ENGEL A 90404-StSt S 4x10
37835
A 90404-StSt S 4x10
Rivets: Steel / Pin: Stee...
4.0
10
4042666378358
2.400
2.40000
1000
83089000900
8.400
1.700
2.800
27.000
14.000
ENGEL A 90404-StSt S 4x12
37837
A 90404-StSt S 4x12
Rivets: Steel / Pin: Stee...
4.0
12
4042666378372
2.500
2.50000
1000
83089000900
8.400
1.700
2.800
27.000
16.000
ENGEL A 90404-StSt S 4x16
37839
A 90404-StSt S 4x16
Rivets: Steel / Pin: Stee...
4.0
16
4042666378396
3.250
3.25000
1000
83089000900
8.400
1.700
2.800
27.000
20.000
ENGEL A 90404-StSt S 4.8x...
37846
A 90404-StSt S 4.8x10
Rivets: Steel / Pin: Stee...
4.8
10
4042666378464
4.400
4.40000
1000
83089000900
10.100
2.000
3.500
27.000
14.500
ENGEL A 90404-StSt S 4.8x...
64854
A 90404-StSt S 4.8x16
Rivets: Steel / Pin: Stee...
4.8
16
4042666648543
7.457
7.45700
1000
83089000900
10.100
2.000
3.500
27.000
20.500
ENGEL A 90404-StSt S 5x8
37852
A 90404-StSt S 5x8
Rivets: Steel / Pin: Stee...
5.0
8
4042666378525
3.800
3.80000
1000
83089000900
10.500
2.100
3.500
27.000
12.500
ENGEL A 90404-StSt S 5x10
62139
A 90404-StSt S 5x10
Rivets: Steel / Pin: Stee...
5.0
10
4042666621393
4.300
4.30000
1000
83089000900
10.500
2.100
3.500
27.000
14.500
ENGEL A 90404-StSt S 5x12
37855
A 90404-StSt S 5x12
Rivets: Steel / Pin: Stee...
5.0
12
4042666378556
4.600
4.60000
1000
83089000900
10.500
2.100
3.500
27.000
16.500
ENGEL A 90404-StSt S 5x14
37857
A 90404-StSt S 5x14
Rivets: Steel / Pin: Stee...
5.0
14
4042666378570
4.800
4.80000
1000
83089000900
10.500
2.100
3.500
27.000
18.500
ENGEL A 90404-StSt S 5x16
37859
A 90404-StSt S 5x16
Rivets: Steel / Pin: Stee...
5.0
16
4042666378594
5.400
5.40000
1000
83089000900
10.500
2.100
3.500
27.000
20.500
ENGEL A 90404-StSt S 5x18
37861
A 90404-StSt S 5x18
Rivets: Steel / Pin: Stee...
5.0
18
4042666378617
5.500
5.50000
1000
83089000900
10.500
2.100
3.500
27.000
22.500
ENGEL A 90404-StSt S 5x20
37863
A 90404-StSt S 5x20
Rivets: Steel / Pin: Stee...
5.0
20
4042666378631
5.550
5.55000
1000
83089000900
10.500
2.100
3.500
27.000
24.500
ENGEL A 90404-StSt S 5x25
37865
A 90404-StSt S 5x25
Rivets: Steel / Pin: Stee...
5.0
25
4042666378655
6.100
6.10000
1000
83089000900
10.500
2.100
3.500
27.000
29.500
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處