您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 90404 A2/A2 - Blind rivets
Engel Verbindungselemente
A90404 blind rivets
Powered by
CAD模型選擇
{engel/a90404_blindniete/a_90404_a2_a2_f.prj},{NB=ENGEL A 90404-A2A2 F 4x14 (KL=8.5)},{IDNR=73410},{MAT=Niete: Edelstahl / Dorn: Edelstahl},{D=4.0},{L=14},{KL=8.5},{KLMIN=8.500},{KLMAX=10.000},{EAN=4042666734109},{DINGEW=3.00000},{GEWEH=1000},{ZOLLNR=83089000900},{DK=8.400},{K=1.700},{DM=2.750},{P=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Nominal dimension
[mm]
L
Nominal dimension=min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DK
max.
[mm]
K
[mm]
DM
max.
[mm]
P
min.
[mm]
B
max.
ⁿ/ₐ
ENGEL A 90404-A2A2 F 3x6
37517
A 90404-A2A2 F 3x6
Rivets: Steinless steel /...
3.0
6
4042666375173
1.400
1.40000
1000
83089000900
6.300
1.300
2.050
25.000
10.000
ENGEL A 90404-A2A2 F 3x8
37518
A 90404-A2A2 F 3x8
Rivets: Steinless steel /...
3.0
8
4042666375180
1.400
1.40000
1000
83089000900
6.300
1.300
2.050
25.000
12.000
ENGEL A 90404-A2A2 F 3x10
37519
A 90404-A2A2 F 3x10
Rivets: Steinless steel /...
3.0
10
4042666375197
1.400
1.40000
1000
83089000900
6.300
1.300
2.050
25.000
14.000
ENGEL A 90404-A2A2 F 3x12
37520
A 90404-A2A2 F 3x12
Rivets: Steinless steel /...
3.0
12
4042666375203
1.700
1.70000
1000
83089000900
6.300
1.300
2.050
25.000
16.000
ENGEL A 90404-A2A2 F 3x16
37521
A 90404-A2A2 F 3x16
Rivets: Steinless steel /...
3.0
16
4042666375210
1.750
1.75000
1000
83089000900
6.300
1.300
2.050
25.000
20.000
ENGEL A 90404-A2A2 F 3.2x...
37522
A 90404-A2A2 F 3.2x6
Rivets: Steinless steel /...
3.2
6
4042666375227
1.100
1.10000
1000
83089000900
6.700
1.300
2.150
25.000
10.000
ENGEL A 90404-A2A2 F 3.2x...
37523
A 90404-A2A2 F 3.2x8
Rivets: Steinless steel /...
3.2
8
4042666375234
1.300
1.30000
1000
83089000900
6.700
1.300
2.150
25.000
12.000
ENGEL A 90404-A2A2 F 3.2x...
37524
A 90404-A2A2 F 3.2x10
Rivets: Steinless steel /...
3.2
10
4042666375241
1.650
1.65000
1000
83089000900
6.700
1.300
2.150
25.000
14.000
ENGEL A 90404-A2A2 F 3.2x...
37525
A 90404-A2A2 F 3.2x12
Rivets: Steinless steel /...
3.2
12
4042666375258
1.855
1.85500
1000
83089000900
6.700
1.300
2.150
25.000
16.000
ENGEL A 90404-A2A2 F 3.2x...
110165
A 90404-A2A2 F 3.2x14
Rivets: Steinless steel /...
3.2
14
4042666776116
0.000
0.00000
1000
83089000900
6.700
1.300
2.150
25.000
18.000
ENGEL A 90404-A2A2 F 4x6
37526
A 90404-A2A2 F 4x6
Rivets: Steinless steel /...
4.0
6
4042666375265
2.300
2.30000
1000
83089000900
8.400
1.700
2.750
25.000
10.500
ENGEL A 90404-A2A2 F 4x8
37527
A 90404-A2A2 F 4x8
Rivets: Steinless steel /...
4.0
8
4042666375272
2.500
2.50000
1000
83089000900
8.400
1.700
2.750
25.000
12.500
ENGEL A 90404-A2A2 F 4x10
37528
A 90404-A2A2 F 4x10
Rivets: Steinless steel /...
4.0
10
4042666375289
2.600
2.60000
1000
83089000900
8.400
1.700
2.750
25.000
14.500
ENGEL A 90404-A2A2 F 4x12
37529
A 90404-A2A2 F 4x12
Rivets: Steinless steel /...
4.0
12
4042666375296
3.300
3.30000
1000
83089000900
8.400
1.700
2.750
25.000
16.500
ENGEL A 90404-A2A2 F 4x14
73410
A 90404-A2A2 F 4x14
Rivets: Steinless steel /...
4.0
14
4042666734109
3.000
3.00000
1000
83089000900
8.400
1.700
2.750
25.000
18.500
ENGEL A 90404-A2A2 F 4x16
37530
A 90404-A2A2 F 4x16
Rivets: Steinless steel /...
4.0
16
4042666375302
3.650
3.65000
1000
83089000900
8.400
1.700
2.750
25.000
20.500
ENGEL A 90404-A2A2 F 4x18
37531
A 90404-A2A2 F 4x18
Rivets: Steinless steel /...
4.0
18
4042666375319
3.700
3.70000
1000
83089000900
8.400
1.700
2.750
25.000
22.500
ENGEL A 90404-A2A2 F 4x20
72479
A 90404-A2A2 F 4x20
Rivets: Steinless steel /...
4.0
20
4042666724797
3.540
3.54000
1000
83089000900
8.400
1.700
2.750
25.000
24.500
ENGEL A 90404-A2A2 F 4x25
37532
A 90404-A2A2 F 4x25
Rivets: Steinless steel /...
4.0
25
4042666375326
4.000
4.00000
1000
83089000900
8.400
1.700
2.750
25.000
29.500
ENGEL A 90404-A2A2 F 4.8x...
52347
A 90404-A2A2 F 4.8x8
Rivets: Steinless steel /...
4.8
8
4042666523475
3.250
3.25000
1000
83089000900
10.100
2.000
3.200
27.000
13.000
ENGEL A 90404-A2A2 F 4.8x...
37533
A 90404-A2A2 F 4.8x10
Rivets: Steinless steel /...
4.8
10
4042666375333
2.700
2.70000
1000
83089000900
10.100
2.000
3.200
27.000
15.000
ENGEL A 90404-A2A2 F 4.8x...
37534
A 90404-A2A2 F 4.8x12
Rivets: Steinless steel /...
4.8
12
4042666375340
2.800
2.80000
1000
83089000900
10.100
2.000
3.200
27.000
17.000
ENGEL A 90404-A2A2 F 4.8x...
49391
A 90404-A2A2 F 4.8x16
Rivets: Steinless steel /...
4.8
16
4042666493914
4.260
4.26000
1000
83089000900
10.100
2.000
3.200
27.000
21.000
ENGEL A 90404-A2A2 F 4.8x...
37535
A 90404-A2A2 F 4.8x18
Rivets: Steinless steel /...
4.8
18
4042666375357
6.115
6.11500
1000
83089000900
10.100
2.000
3.200
27.000
23.000
ENGEL A 90404-A2A2 F 5x8
37536
A 90404-A2A2 F 5x8
Rivets: Steinless steel /...
5.0
8
4042666375364
4.450
4.45000
1000
83089000900
10.500
2.100
3.250
27.000
13.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處