您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 90402 steel - Blind rivet nuts, type SSM
Engel Verbindungselemente
A90402 blind rivet nuts
Powered by
CAD模型選擇
{engel/a90402_blindeinnietmuttern/a_90402_ssm_a2k.prj},{NB=ENGEL A 90402-St SSM M6x60 verzinkt},{IDNR=100060},{OBERFLAECHE=verzinkt},{ZS=Lieferzustand},{GW=M6},{D=6},{P=1.000},{L=60.000},{EAN=4042666374794},{DINGEW=3.80000},{GEWEH=1000},{ZOLLNR=73181900900},{KB=1.5-6.0},{D2=9.000},{DK=11.300},{K=1.500},{L1=54.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ZS
Condition
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
KB
Clamping range
ⁿ/ₐ
D2
Diameter
[mm]
DK
Diameter
[mm]
K
[mm]
L1
max.
[mm]
ENGEL A 90402-St SSM M4x3...
99984
A 90402-St SSM M4x35
zinc plated
Delivery condition
M4
4
3.242
0.700
35.000
4042666496984
1.330
1.33000
1000
73181900900
1.5-3.5
6.000
8.300
1.500
31.500
ENGEL A 90402-St SSM M4x5...
99989
A 90402-St SSM M4x50
zinc plated
Delivery condition
M4
4
3.242
0.700
50.000
4042666541455
1.240
1.24000
1000
73181900900
1.5-3.5
6.000
8.300
1.500
46.500
ENGEL A 90402-St SSM M5x4...
99998
A 90402-St SSM M5x40
zinc plated
Delivery condition
M5
5
4.134
0.800
40.000
4042666448099
1.797
1.79700
1000
73181900900
1.5-5.5
7.000
9.300
1.500
34.500
ENGEL A 90402-St SSM M5x5...
100047
A 90402-St SSM M5x55
zinc plated
Delivery condition
M5
5
4.134
0.800
55.000
4042666374671
1.900
1.90000
1000
73181900900
1.5-5.5
7.000
9.300
1.500
49.500
ENGEL A 90402-St SSM M5x6...
100049
A 90402-St SSM M5x65
zinc plated
Delivery condition
M5
5
4.134
0.800
65.000
4042666374688
2.110
2.11000
1000
73181900900
1.5-5.5
7.000
9.300
1.500
59.500
ENGEL A 90402-St SSM M6x4...
100062
A 90402-St SSM M6x45
zinc plated
Delivery condition
M6
6
4.917
1.000
45.000
4042666374763
3.500
3.50000
1000
73181900900
1.5-6.0
9.000
11.300
1.500
39.000
ENGEL A 90402-St SSM M6x6...
100060
A 90402-St SSM M6x60
zinc plated
Delivery condition
M6
6
4.917
1.000
60.000
4042666374794
3.800
3.80000
1000
73181900900
1.5-6.0
9.000
11.300
1.500
54.000
ENGEL A 90402-St SSM M8x4...
100034
A 90402-St SSM M8x45
zinc plated
Delivery condition
M8
8
6.647
1.250
45.000
4042666534174
6.010
6.01000
1000
73181900900
1.5-6.0
11.000
13.300
1.500
39.000
ENGEL A 90402-St SSM M8x6...
100040
A 90402-St SSM M8x60
zinc plated
Delivery condition
M8
8
6.647
1.250
60.000
4042666374862
5.700
5.70000
1000
73181900900
1.5-6.0
11.000
13.300
1.500
54.000
ENGEL A 90402-St SSM M8x7...
100064
A 90402-St SSM M8x75
zinc plated
Delivery condition
M8
8
6.647
1.250
75.000
4042666374886
6.500
6.50000
1000
73181900900
1.5-6.0
11.000
13.300
1.500
69.000
ENGEL A 90402-St SSM M10x...
100008
A 90402-St SSM M10x30
zinc plated
Delivery condition
M10
10
8.376
1.500
30.000
4042666374916
5.000
5.00000
1000
73181900900
1.5-9.0
13.000
15.700
1.500
21.000
ENGEL A 90402-St SSM M10x...
100012
A 90402-St SSM M10x45
zinc plated
Delivery condition
M10
10
8.376
1.500
45.000
4042666374930
5.100
5.10000
1000
73181900900
1.5-9.0
13.000
15.700
1.500
36.000
ENGEL A 90402-St SSM M10x...
100014
A 90402-St SSM M10x60
zinc plated
Delivery condition
M10
10
8.376
1.500
60.000
4042666374954
5.900
5.90000
1000
73181900900
1.5-9.0
13.000
15.700
1.500
51.000
ENGEL A 90402-St SSM M10x...
100016
A 90402-St SSM M10x75
zinc plated
Delivery condition
M10
10
8.376
1.500
75.000
4042666374961
6.100
6.10000
1000
73181900900
1.5-9.0
13.000
15.700
1.500
66.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處