您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 90402 steel - Blind rivet nuts, type SFM
Engel Verbindungselemente
A90402 blind rivet nuts
Powered by
CAD模型選擇
{engel/a90402_blindeinnietmuttern/a_90402_sfm_a2k.prj},{NB=ENGEL A 90402-St SFM M6x45 verzinkt},{IDNR=100054},{OBERFLAECHE=verzinkt},{ZS=Lieferzustand},{GW=M6},{D=6},{P=1.000},{L=45.000},{EAN=4042666374756},{DINGEW=4.50000},{GEWEH=1000},{ZOLLNR=73181900900},{KB=0.5-6.0},{D2=9.000},{DK=13.000},{K=1.500},{L1=39.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ZS
Condition
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
KB
Clamping range
ⁿ/ₐ
D2
Diameter
[mm]
DK
Diameter
[mm]
K
[mm]
L1
max.
[mm]
ENGEL A 90402-St SFM M4x3...
99982
A 90402-St SFM M4x30
zinc plated
Delivery condition
M4
4
3.242
0.700
30.000
4042666374565
1.350
1.35000
1000
73181900900
0.5-4.0
6.000
10.000
0.800
26.000
ENGEL A 90402-St SFM M4x4...
99986
A 90402-St SFM M4x40
zinc plated
Delivery condition
M4
4
3.242
0.700
40.000
4042666374572
1.400
1.40000
1000
73181900900
0.5-4.0
6.000
10.000
0.800
36.000
ENGEL A 90402-St SFM M5x3...
99993
A 90402-St SFM M5x30
zinc plated
Delivery condition
M5
5
4.134
0.800
30.000
4042666374626
1.880
1.88000
1000
73181900900
0.5-6.0
7.000
11.000
1.000
24.000
ENGEL A 90402-St SFM M5x4...
99997
A 90402-St SFM M5x40
zinc plated
Delivery condition
M5
5
4.134
0.800
40.000
4042666374640
2.000
2.00000
1000
73181900900
0.5-6.0
7.000
11.000
1.000
34.000
ENGEL A 90402-St SFM M5x5...
100045
A 90402-St SFM M5x50
zinc plated
Delivery condition
M5
5
4.134
0.800
50.000
4042666374664
2.100
2.10000
1000
73181900900
0.5-6.0
7.000
11.000
1.000
44.000
ENGEL A 90402-St SFM M6x3...
100050
A 90402-St SFM M6x30
zinc plated
Delivery condition
M6
6
4.917
1.000
30.000
4042666374701
4.150
4.15000
1000
73181900900
0.5-6.0
9.000
13.000
1.500
24.000
ENGEL A 90402-St SFM M6x4...
100054
A 90402-St SFM M6x45
zinc plated
Delivery condition
M6
6
4.917
1.000
45.000
4042666374756
4.500
4.50000
1000
73181900900
0.5-6.0
9.000
13.000
1.500
39.000
ENGEL A 90402-St SFM M6x6...
100063
A 90402-St SFM M6x60
zinc plated
Delivery condition
M6
6
4.917
1.000
60.000
4042666374787
4.600
4.60000
1000
73181900900
0.5-6.0
9.000
13.000
1.500
54.000
ENGEL A 90402-St SFM M8x3...
100028
A 90402-St SFM M8x30
zinc plated
Delivery condition
M8
8
6.647
1.250
30.000
4042666374817
6.000
6.00000
1000
73181900900
0.5-7.5
11.000
16.000
1.500
22.500
ENGEL A 90402-St SFM M8x5...
100037
A 90402-St SFM M8x55
zinc plated
Delivery condition
M8
8
6.647
1.250
55.000
4042666374848
7.002
7.00200
1000
73181900900
0.5-7.5
11.000
16.000
1.500
47.500
ENGEL A 90402-St SFM M8x7...
100042
A 90402-St SFM M8x75
zinc plated
Delivery condition
M8
8
6.647
1.250
75.000
4042666374879
6.800
6.80000
1000
73181900900
0.5-7.5
11.000
16.000
1.500
67.500
ENGEL A 90402-St SFM M10x...
100006
A 90402-St SFM M10x30
zinc plated
Delivery condition
M10
10
8.376
1.500
30.000
4042666374909
6.000
6.00000
1000
73181900900
1.0-6.0
13.000
19.000
2.000
24.000
ENGEL A 90402-St SFM M10x...
100010
A 90402-St SFM M10x45
zinc plated
Delivery condition
M10
10
8.376
1.500
45.000
4042666374923
6.600
6.60000
1000
73181900900
1.0-6.0
13.000
19.000
2.000
39.000
ENGEL A 90402-St SFM M10x...
100013
A 90402-St SFM M10x60
zinc plated
Delivery condition
M10
10
8.376
1.500
60.000
4042666374947
10.210
10.21000
1000
73181900900
1.0-6.0
13.000
19.000
2.000
54.000
ENGEL A 90402-St SFM M10x...
100015
A 90402-St SFM M10x75
zinc plated
Delivery condition
M10
10
8.376
1.500
75.000
4042666471462
10.800
10.80000
1000
73181900900
1.0-6.0
13.000
19.000
2.000
69.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處