您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
A 90402 aluminium - Blind rivet nuts, type ASM
Engel Verbindungselemente
A90402 blind rivet nuts
Powered by
CAD模型選擇
{engel/a90402_blindeinnietmuttern/a_90402_asm.prj},{NB=ENGEL A 90402-ALU ASM M6x45},{IDNR=37436},{ZS=Lieferzustand},{GW=M6},{D=6},{P=1.000},{L=45.000},{EAN=4042666374367},{DINGEW=1.24000},{GEWEH=1000},{ZOLLNR=73181900900},{KB=1.5-6.0},{D2=9.000},{DK=11.300},{K=1.500},{L1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
ZS
Condition
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
KB
Clamping range
ⁿ/ₐ
D2
Diameter
[mm]
DK
Diameter
[mm]
K
[mm]
L1
max.
[mm]
ENGEL A 90402-ALU ASM M4x...
37412
A 90402-ALU ASM M4x35
Delivery condition
M4
4
3.242
0.700
35.000
4042666374121
0.410
0.41000
1000
73181900900
1.5-5
6.000
8.300
1.500
30.000
ENGEL A 90402-ALU ASM M4x...
37416
A 90402-ALU ASM M4x50
Delivery condition
M4
4
3.242
0.700
50.000
4042666374169
0.470
0.47000
1000
73181900900
1.5-5
6.000
8.300
1.500
45.000
ENGEL A 90402-ALU ASM M5x...
37424
A 90402-ALU ASM M5x40
Delivery condition
M5
5
4.134
0.800
40.000
4042666374244
0.660
0.66000
1000
73181900900
1.5-6.5
7.000
9.300
1.500
33.500
ENGEL A 90402-ALU ASM M5x...
37427
A 90402-ALU ASM M5x55
Delivery condition
M5
5
4.134
0.800
55.000
4042666374275
0.710
0.71000
1000
73181900900
1.5-6.5
7.000
9.300
1.500
48.500
ENGEL A 90402-ALU ASM M6x...
37436
A 90402-ALU ASM M6x45
Delivery condition
M6
6
4.917
1.000
45.000
4042666374367
1.240
1.24000
1000
73181900900
1.5-6.0
9.000
11.300
1.500
34.000
ENGEL A 90402-ALU ASM M6x...
37438
A 90402-ALU ASM M6x60
Delivery condition
M6
6
4.917
1.000
60.000
4042666374381
1.360
1.36000
1000
73181900900
1.5-6.0
9.000
11.300
1.500
54.000
ENGEL A 90402-ALU ASM M8x...
37443
A 90402-ALU ASM M8x45
Delivery condition
M8
8
6.647
1.250
45.000
4042666374435
1.900
1.90000
1000
73181900900
1.5-6.0
11.000
13.300
1.500
39.000
ENGEL A 90402-ALU ASM M8x...
37445
A 90402-ALU ASM M8x60
Delivery condition
M8
8
6.647
1.250
60.000
4042666374459
2.000
2.00000
1000
73181900900
1.5-6.0
11.000
13.300
1.500
54.000
ENGEL A 90402-ALU ASM M10...
49830
A 90402-ALU ASM M10x30
Delivery condition
M10
10
8.376
1.500
30.000
4042666498308
3.000
3.00000
1000
73181900900
1.5-6.5
13.000
15.500
1.500
23.500
ENGEL A 90402-ALU ASM M10...
37448
A 90402-ALU ASM M10x45
Delivery condition
M10
10
8.376
1.500
45.000
4042666374480
2.600
2.60000
1000
73181900900
1.5-6.5
13.000
15.500
1.500
38.500
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處