您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
DIN 6798 steel form A - Tooth lock washers, form A
Engel Verbindungselemente
Flap discs A = outside serrated, I = inner serrated
Powered by
CAD模型選擇
{engel/faecherscheiben_a_i/din_6798_a_a2k.prj},{NB=ENGEL DIN 6798-St A 8.4 verzinkt},{IDNR=28359},{D=8.000},{DA=8.400},{EAN=4042666283591},{DINGEW=0.80000},{GEWEH=1000},{ZOLLNR=73182100980},{DW=15.000},{H=0.800},{N=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Identification
ⁿ/ₐ
BEZ
Short Description
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of bearing area min.
[mm]
EAN
ⁿ/ₐ
GEW
[g]
DINGEW
[kg]
GEWEH
Piece
ⁿ/ₐ
ZOLLNR
ⁿ/ₐ
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
ENGEL DIN 6798-St A 2.2 v...
28305
DIN 6798-St A 2.2
zinc plated
2.000
2.200
4042666283058
0.030
0.03000
1000
73182100980
4.500
0.300
9.000
ENGEL DIN 6798-St A 2.5 v...
28309
DIN 6798-St A 2.5
zinc plated
2.200
2.500
4042666283096
0.040
0.04000
1000
73182100980
5.000
0.400
9.000
ENGEL DIN 6798-St A 2.7 v...
28312
DIN 6798-St A 2.7
zinc plated
2.500
2.700
4042666283126
0.060
0.06000
1000
73182100980
5.500
0.400
9.000
ENGEL DIN 6798-St A 3.2 v...
28317
DIN 6798-St A 3.2
zinc plated
3.000
3.200
4042666283171
0.060
0.06000
1000
73182100980
6.000
0.400
9.000
ENGEL DIN 6798-St A 3.7 v...
28323
DIN 6798-St A 3.7
zinc plated
3.500
3.700
4042666283232
0.110
0.11000
1000
73182100980
7.000
0.500
10.000
ENGEL DIN 6798-St A 4.3 v...
28329
DIN 6798-St A 4.3
zinc plated
4.000
4.300
4042666283294
0.140
0.14000
1000
73182100980
8.000
0.500
11.000
ENGEL DIN 6798-St A 5.3 v...
28340
DIN 6798-St A 5.3
zinc plated
5.000
5.300
4042666283409
0.280
0.28000
1000
73182100980
10.000
0.600
11.000
ENGEL DIN 6798-St A 6.4 v...
28347
DIN 6798-St A 6.4
zinc plated
6.000
6.400
4042666283478
0.360
0.36000
1000
73182100980
11.000
0.700
12.000
ENGEL DIN 6798-St A 7.4 v...
28351
DIN 6798-St A 7.4
zinc plated
7.000
7.400
4042666283515
0.500
0.50000
1000
73182100980
12.600
0.800
14.000
ENGEL DIN 6798-St A 8.4 v...
28359
DIN 6798-St A 8.4
zinc plated
8.000
8.400
4042666283591
0.800
0.80000
1000
73182100980
15.000
0.800
14.000
ENGEL DIN 6798-St A 10.5 ...
28366
DIN 6798-St A 10.5
zinc plated
10.000
10.500
4042666283669
2.176
2.17600
1000
73182100980
16.000
0.900
16.000
ENGEL DIN 6798-St A 13 ve...
45497
DIN 6798-St A 13
zinc plated
12.000
13.000
4042666454977
1.700
1.70000
1000
73182100980
20.500
1.000
16.000
ENGEL DIN 6798-St A 15 ve...
45515
DIN 6798-St A 15
zinc plated
14.000
15.000
4042666455158
2.400
2.40000
1000
73182100980
24.000
1.000
18.000
ENGEL DIN 6798-St A 17 ve...
45519
DIN 6798-St A 17
zinc plated
16.000
17.000
4042666455196
3.000
3.00000
1000
73182100980
26.000
1.200
18.000
ENGEL DIN 6798-St A 19 ve...
44382
DIN 6798-St A 19
zinc plated
18.000
19.000
4042666443827
4.562
4.56200
1000
73182100980
30.000
1.400
18.000
ENGEL DIN 6798-St A 21 ve...
28389
DIN 6798-St A 21
zinc plated
20.000
21.000
4042666283898
6.000
6.00000
1000
73182100980
33.000
1.400
20.000
ENGEL DIN 6798-St A 23 ve...
28393
DIN 6798-St A 23
zinc plated
22.000
23.000
4042666283935
7.500
7.50000
1000
73182100980
36.000
1.500
20.000
ENGEL DIN 6798-St A 25 ve...
28397
DIN 6798-St A 25
zinc plated
24.000
25.000
4042666283973
8.000
8.00000
1000
73182100980
38.000
1.600
20.000
ENGEL DIN 6798-St A 28 ve...
28400
DIN 6798-St A 28
zinc plated
27.000
28.000
4042666284000
12.000
12.00000
1000
73182100980
44.000
1.600
22.000
ENGEL DIN 6798-St A 31 ve...
55731
DIN 6798-St A 31
zinc plated
30.000
31.000
4042666557319
14.000
14.00000
1000
73182100980
48.000
1.600
22.000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處