您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Engel Verbindungselemente
Created: 20.08.2014
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 7.0
Engel Verbindungselemente
Engel Verbindungselemente
Powered by
CAD模型選擇
Taper pins
07.06.2022
Dowel pins, tolerance m6
07.06.2022
Slotted cheese head screws
07.06.2022
Pan head screws with slot
07.06.2022
Safety plates, discs with cloth
07.06.2022
Cotter pins
07.06.2022
Slotted raised countersunk head wood screws
07.06.2022
Half-round head wood screws
07.06.2022
Countersunk wood screws with slot
07.06.2022
Washers
07.06.2022
Spring washers, A= bent, B= smooth
07.06.2022
High tension spring washers, A= curved , B= curl
07.06.2022
Spring washers, A= curved , B= curl
07.06.2022
Wing nuts
07.06.2022
Wing bolts
07.06.2022
Ball knobs
07.06.2022
Slotted set screws and pins
07.06.2022
Slotted headless screws with flat point
07.06.2022
Washers with external nose
07.06.2022
Washers for cheese head screws
07.06.2022
Square taper washers, for U-Beams
07.06.2022
Square taper washers, for I-Beams
07.06.2022
Square taper washers
07.06.2022
Hex nuts, low form
07.06.2022
Washers for wood constructions, R = round hole
07.06.2022
Caps, for rolling
07.06.2022
Caps, for pressing
07.06.2022
Eyebolts, A = eye not processed, B = eye
07.06.2022
Safety plates, discs with internal nose
07.06.2022
Safety plates, discs with 2 lobes
07.06.2022
Thumbscrews, high form
07.06.2022
Thumbscrews, high form, with slot
07.06.2022
Knurled nuts, high form
07.06.2022
Knurled nuts, flat shape
07.06.2022
Sealing washers
07.06.2022
Retaining rings for shafts
07.06.2022
Retaining rings for bores
07.06.2022
Weld-on fittings
07.06.2022
Stone bolts, with C = gap dolle
07.06.2022
Slot nuts
07.06.2022
Slotted set screws with flat point
07.06.2022
Slotted set screws and tip
07.06.2022
Square nuts
07.06.2022
Square nuts, low form
07.06.2022
Hexagon head wood screws
07.06.2022
Ring bolts
07.06.2022
Ring nuts
07.06.2022
Hexagon head screws
07.06.2022
Carriage bolts with square neck
07.06.2022
Countersunk screws with nose
07.06.2022
Countersunk screws with a high square neck
07.06.2022
Thumbscrews, flat shape
07.06.2022
Round head rivets
07.06.2022
Countersunk rivets
07.06.2022
Head rivets
07.06.2022
Adjusting rings
07.06.2022
Wire rope clamps
07.06.2022
Locking screws with hexagon socket, tapered G
07.06.2022
Screw plugs with collar and hexagon socket
07.06.2022
Screw plugs with collar and outer hexagon
07.06.2022
Head screws with hexagon socket
07.06.2022
Screws with hexagon socket and flat point
07.06.2022
Screws with hexagon socket and tip
07.06.2022
Screws with hexagon socket and spigot
07.06.2022
Screws with hexagon socket and cup point
07.06.2022
Hexagon cap nuts, low form
07.06.2022
Hexagon weld nuts
07.06.2022
Hexagon head bolts with shank
07.06.2022
Hex bolts, threaded to head
07.06.2022
Hexagon nuts
07.06.2022
Castle nuts
07.06.2022
Hex nuts, low form
07.06.2022
Castle nuts, low form
07.06.2022
Stud bolts, threaded end=1d
07.06.2022
Stud bolts, threaded end=1.25d
07.06.2022
Hexagon head bolts with shank, with fine thread
07.06.2022
Hex bolts, threaded to head
07.06.2022
Slotted countersunk head screws
07.06.2022
Slotted screws with slot
07.06.2022
Countersunk head screws
07.06.2022
Slotted raised countersunk Phillips
07.06.2022
Threaded rods
07.06.2022
Threaded studs, A = without tip
07.06.2022
Hexagon nuts with clamping part, all-metal nut
07.06.2022
Hexagon nuts with clamping part, high form
07.06.2022
Hexagon nuts with plastic ring, low form
07.06.2022
Hexagon cap nuts
07.06.2022
Shims/support discs
07.06.2022
Washers for clevis pins
07.06.2022
Grooved taper pins
07.06.2022
Fit notch pins
07.06.2022
Cylindrical grooved pins
07.06.2022
Grooved pins
07.06.2022
Grooved dowel pins
07.06.2022
Round head grooved nails
07.06.2022
Countersunk notch nails
07.06.2022
Turnbuckles made from steel tube
07.06.2022
Turnbuckle nuts made of hexagonal steel
07.06.2022
Turnbuckle nuts, forged
07.06.2022
Hexagon cap nuts, high form
07.06.2022
Locknuts form W
07.06.2022
Cross hole nuts
07.06.2022
Plate washers
07.06.2022
Hexagon wrench
07.06.2022
Ball lubricating nipples
07.06.2022
Flat grease nipple
07.06.2022
Lubrication nipple
07.06.2022
Spherical disks C, conical seats D
07.06.2022
Cylinder pins
07.06.2022
Hex nuts, high 1.5d
07.06.2022
Hexagon nuts with collar, 1.5d high
07.06.2022
Hex nuts, high 3d
07.06.2022
Cross handles
07.06.2022
Star wheel
07.06.2022
Washers, hardened
07.06.2022
Pulleys, A = outside serrated, I = inner serrated
07.06.2022
Flap discs A = outside serrated, I = inner serrated
07.06.2022
Retaining washers for shafts
07.06.2022
Feathers
07.06.2022
Nose wedges
07.06.2022
Spring washers
07.06.2022
Hexagon wrenchs with pin guide
07.06.2022
Head screws with hexagon socket, low head
07.06.2022
Hex bolts for HV connections with large widths across flats
07.06.2022
Hexagon nuts for HV connections, with large widths across flats
07.06.2022
Rivets for brake and clutch linings
07.06.2022
Washers for bolts with heavy clamping sleeves
07.06.2022
Pan head screws with hexagon socket
07.06.2022
Drilling screws with tapping screw thread and drill point
07.06.2022
Self-tapping screws with slot, A = hex head
07.06.2022
Self-tapping screw with cross recess
07.06.2022
Sealing rings, form A
07.06.2022
Screw plugs with collar and external hexagon
07.06.2022
Locknuts (Palnuts)
07.06.2022
Cylinder head tapping screws with slot
07.06.2022
Countersunk flat head tapping screws with slot
07.06.2022
Raised countersunk head tapping screws with slot
07.06.2022
Hexagon head tapping screws
07.06.2022
Taper pins with internal thread
07.06.2022
Parallel pins with internal thread
07.06.2022
Spring washers for cheese head screws
07.06.2022
Lenses-tapping screws with cross recess
07.06.2022
Countersunk flat head tapping screws with cross recess
07.06.2022
Raised countersunk head tapping screws with cross recess
07.06.2022
Head screws with hexagon socket, low form
07.06.2022
Pan head screws with cross recess
07.06.2022
Washers for steel constructions
07.06.2022
Hexagon bolts for steel structures
07.06.2022
Countersunk head screws with hexagon socket
07.06.2022
Adapter sleeves, heavy duty version
07.06.2022
Washers, outer diameter approx 3d
07.06.2022
Countersunk screws with two noses
07.06.2022
Spring plugs
07.06.2022
Locknuts
07.06.2022
Backup plates for locknuts
07.06.2022
Taper type grease nipples
07.06.2022
Fork joints
07.06.2022
Clevises
07.06.2022
Shackles
07.06.2022
Wood screws with Phillips 'Z'
07.06.2022
A90000 weld nuts
07.06.2022
A90001 compensation discs
07.06.2022
A90402 blind rivet nuts
07.06.2022
A90404 blind rivets
07.06.2022
A91202 sealed blind rivets
07.06.2022
A92000 facade screws with 16mm sealing washer and tip
07.06.2022
A92100 spring plugs
07.06.2022
A92120 window sill screws
07.06.2022
A92400 threaded inserts Ensat 302
07.06.2022
A92800 sleeve nuts with raised article 91
07.06.2022
A92805 hammer drive blind rivets
07.06.2022
A93600 folding cotters standard beaten
07.06.2022
A93601 put nuts
07.06.2022
A93602 washers
07.06.2022
A94007 lens flange head screws and hexagon socket
07.06.2022
A94402 micro blind rivet nuts
07.06.2022
A94801 Nord-Lock
07.06.2022
A96807 Schnorr insurance
07.06.2022
A96813 spreading blind rivets
07.06.2022
A96814 sprengler rivets
07.06.2022
A96819 securing screws VERBUS RIPP
07.06.2022
A96821 locknuts VERBUS RIPP
07.06.2022
A96823 securing screws INBUS RIPP with hexagon socket
07.06.2022
A96826 locking screws with hexagon head
07.06.2022
A96830 locking nuts
07.06.2022
A97200 trapezoidal threaded rods 1 meter
07.06.2022
A97201 trapezoidal leadscrew nuts
07.06.2022
A97209 thermag nuts
07.06.2022
A97210 tensilik locknuts
07.06.2022
A97212 tensilik-locking screws
07.06.2022
A97604 universal blind rivet nuts
07.06.2022
A98001 joints
07.06.2022
ISO 7089
07.06.2022
ISO 7379
07.06.2022
ISO 7380
07.06.2022
ISO 8673
07.06.2022
ISO 8675
07.06.2022
ISO 8748
07.06.2022
ISO 8750
07.06.2022
ISO 10642
07.06.2022
ISO 13337
07.06.2022
ISO 14579
07.06.2022
ISO 14580
07.06.2022
Copyright
07.06.2022
Copyright
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處